NX Open C++ Reference Guide
|
Represents a RunBuilder. More...
Public Member Functions | |
virtual NXOpen::ErrorList * | AutoAssignAttributes (const std::vector< NXOpen::NXObject * > &objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
virtual NXOpen::ErrorList * | AutoAssignAttributesWithNamingPattern (const std::vector< NXOpen::NXObject * > &objects, const std::vector< NXOpen::NXObject * > &properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
virtual NXOpen::NXObject * | CreateAttributeTitleToNamingPatternMap (std::vector< NXString > &attributeTitles, std::vector< NXString > &titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern. More... | |
NXOpen::PDM::LogicalObject * | GetLogicalObject () |
Gets the known logical object. More... | |
bool | IsUnassigned () |
Returns whether the run is unassigned Created in NX12.0.0. More... | |
NXString | LineTypePathId () |
Returns the line type path ID of the run. More... | |
NXString | ObjectApplication () |
Returns the application name of the run. More... | |
NXString | PipeSpecPathId () |
Returns the pipe specification object of this run. More... | |
void | SetLineTypePathId (const NXString &lineTypePathId) |
Sets the line type path ID of the run. More... | |
void | SetLineTypePathId (const char *lineTypePathId) |
Sets the line type path ID of the run. More... | |
void | SetObjectApplication (const NXString &objectApplication) |
Sets the application name of the run. More... | |
void | SetObjectApplication (const char *objectApplication) |
Sets the application name of the run. More... | |
void | SetPipeSpecPathId (const NXString &pipeSpecPathId) |
Sets the pipe specification object of this run. More... | |
void | SetPipeSpecPathId (const char *pipeSpecPathId) |
Sets the pipe specification object of this run. More... | |
void | SetUnassigned (bool isUnassigned) |
Sets whether the run is unassigned Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a RunBuilder.
To create a new instance of this class, use NXOpen::PLAS::PlasManager::CreateRunBuilder
Created in NX11.0.1.
|
virtual |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
objects | objects |
Implements NXOpen::IAttributeSourceObjectBuilder.
|
virtual |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
objects | objects |
properties | properties |
Implements NXOpen::IAttributeSourceObjectBuilder.
|
virtual |
Creates a map object of attribute titles to their corresponding naming pattern.
attributeTitles | attributetitles |
titlePatterns | titlepatterns |
Implements NXOpen::IAttributeSourceObjectBuilder.
NXOpen::PDM::LogicalObject* NXOpen::PLAS::RunBuilder::GetLogicalObject | ( | ) |
Gets the known logical object.
bool NXOpen::PLAS::RunBuilder::IsUnassigned | ( | ) |
Returns whether the run is unassigned
Created in NX12.0.0.
License requirements : None
NXString NXOpen::PLAS::RunBuilder::LineTypePathId | ( | ) |
Returns the line type path ID of the run.
Created in NX11.0.1.
License requirements : None
NXString NXOpen::PLAS::RunBuilder::ObjectApplication | ( | ) |
Returns the application name of the run.
Created in NX11.0.1.
License requirements : None
NXString NXOpen::PLAS::RunBuilder::PipeSpecPathId | ( | ) |
Returns the pipe specification object of this run.
Created in NX11.0.1.
License requirements : None
void NXOpen::PLAS::RunBuilder::SetLineTypePathId | ( | const NXString & | lineTypePathId | ) |
Sets the line type path ID of the run.
Created in NX11.0.1.
License requirements : None
lineTypePathId | linetypepathid |
void NXOpen::PLAS::RunBuilder::SetLineTypePathId | ( | const char * | lineTypePathId | ) |
Sets the line type path ID of the run.
Created in NX11.0.1.
License requirements : None
lineTypePathId | linetypepathid |
void NXOpen::PLAS::RunBuilder::SetObjectApplication | ( | const NXString & | objectApplication | ) |
Sets the application name of the run.
Created in NX11.0.1.
License requirements : None
objectApplication | objectapplication |
void NXOpen::PLAS::RunBuilder::SetObjectApplication | ( | const char * | objectApplication | ) |
Sets the application name of the run.
Created in NX11.0.1.
License requirements : None
objectApplication | objectapplication |
void NXOpen::PLAS::RunBuilder::SetPipeSpecPathId | ( | const NXString & | pipeSpecPathId | ) |
Sets the pipe specification object of this run.
Created in NX11.0.1.
License requirements : None
pipeSpecPathId | pipespecpathid |
void NXOpen::PLAS::RunBuilder::SetPipeSpecPathId | ( | const char * | pipeSpecPathId | ) |
Sets the pipe specification object of this run.
Created in NX11.0.1.
License requirements : None
pipeSpecPathId | pipespecpathid |
void NXOpen::PLAS::RunBuilder::SetUnassigned | ( | bool | isUnassigned | ) |
Sets whether the run is unassigned
Created in NX12.0.0.
License requirements : None
isUnassigned | isunassigned |