NX Open C++ Reference Guide
|
Represents a PreferencesOffSheetConnectorBuilder. More...
Public Types | |
enum | StyleOption { StyleOptionSmallFilledArrowOut, StyleOptionSmallFilledArrowIn, StyleOptionBox, StyleOptionChevronOut, StyleOptionChevronIn } |
the style of OSC elements. More... | |
Public Member Functions | |
void | SetStyle (NXOpen::PID::PreferencesOffSheetConnectorBuilder::StyleOption style) |
Sets the style of OSC Created in NX11.0.1. More... | |
NXOpen::PID::PreferencesOffSheetConnectorBuilder::StyleOption | Style () |
Returns the style of OSC Created in NX11.0.1. More... | |
NXOpen::Diagramming::TextStyleBuilder * | TextStyleBuilder () |
Returns the text style of the OSC. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a PreferencesOffSheetConnectorBuilder.
Created in NX11.0.1.
void NXOpen::PID::PreferencesOffSheetConnectorBuilder::SetStyle | ( | NXOpen::PID::PreferencesOffSheetConnectorBuilder::StyleOption | style | ) |
Sets the style of OSC
Created in NX11.0.1.
License requirements : nx_pid_design_author ("NX P and ID Design Author")
style | style |
NXOpen::PID::PreferencesOffSheetConnectorBuilder::StyleOption NXOpen::PID::PreferencesOffSheetConnectorBuilder::Style | ( | ) |
Returns the style of OSC
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXOpen::Diagramming::TextStyleBuilder* NXOpen::PID::PreferencesOffSheetConnectorBuilder::TextStyleBuilder | ( | ) |
Returns the text style of the OSC.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.