NX Open C++ Reference Guide
|
Represents the port class. More...
Public Member Functions | |
NXString | ConnectionType () |
Returns the connection type of the port. More... | |
NXOpen::PID::PortDirectionOption | Direction () |
Returns the Id of the port. More... | |
NXString | Discipline () |
Returns the Id of the port. More... | |
NXString | Id () |
Returns the Id of the port. More... | |
bool | Inline () |
Returns the indicator of the port's inline. More... | |
NXString | Material () |
Returns the material of the port. More... | |
double | Nps () |
Returns the nps of the port. More... | |
NXString | PortAlias () |
Returns the Id of the port. More... | |
bool | Terminating () |
Returns the indicator of the port's terminating. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::NXObject | |
enum | AttributeType { AttributeTypeInvalid, AttributeTypeNull, AttributeTypeBoolean, AttributeTypeInteger, AttributeTypeReal, AttributeTypeString, AttributeTypeTime, AttributeTypeReference, AttributeTypeAny = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { DateAndTimeFormatNumeric, DateAndTimeFormatTextual } |
Specifies the format of the date and time attribute. More... | |
Represents the port class.
This class is not created directly by the user.
Created in NX11.0.1.
NXString NXOpen::PID::Port::ConnectionType | ( | ) |
Returns the connection type of the port.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXOpen::PID::PortDirectionOption NXOpen::PID::Port::Direction | ( | ) |
Returns the Id of the port.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXString NXOpen::PID::Port::Discipline | ( | ) |
Returns the Id of the port.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXString NXOpen::PID::Port::Id | ( | ) |
Returns the Id of the port.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
bool NXOpen::PID::Port::Inline | ( | ) |
Returns the indicator of the port's inline.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXString NXOpen::PID::Port::Material | ( | ) |
Returns the material of the port.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
double NXOpen::PID::Port::Nps | ( | ) |
Returns the nps of the port.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
NXString NXOpen::PID::Port::PortAlias | ( | ) |
Returns the Id of the port.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
bool NXOpen::PID::Port::Terminating | ( | ) |
Returns the indicator of the port's terminating.
Created in NX11.0.1.
License requirements : nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")