NX Open C++ Reference Guide
|
Represents a builder class that performs various design element operations. More...
Public Types | |
enum | DependentFileSaveAs { DependentFileSaveAsAll, DependentFileSaveAsNone } |
This enum is used to specify which dependent files should be saved during the save as operation. More... | |
enum | NonMasterSaveAs { NonMasterSaveAsAll, NonMasterSaveAsNone } |
This enum is used to specify which non-master parts should be saved during the save as operation. More... | |
enum | OperationType { OperationTypeSaveAs, OperationTypeRevise, OperationTypeCreate, OperationTypeImport } |
Represents an operation type that can be performed on a part Created in NX9.0.0. More... | |
Public Member Functions | |
void | AddRelatedPartToOperate (NXOpen::BasePart *basePart, const std::vector< NXOpen::BasePart * > &relatedParts, std::vector< NXString > &relatedPartsReasons, NXOpen::PDM::PartOperationBuilder::OperationType operation) |
Add related part to the part undergoing an operation. More... | |
virtual NXOpen::ErrorList * | AutoAssignAttributes (const std::vector< NXOpen::NXObject * > &objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
virtual NXOpen::ErrorList * | AutoAssignAttributesWithNamingPattern (const std::vector< NXOpen::NXObject * > &objects, const std::vector< NXOpen::NXObject * > &properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
void | ClearWarnings () |
Executes method ClearWarningCodeToLogicalObjectsSetMap() which clears m_warningCodeToLogicalObjectsSetMap. More... | |
virtual NXOpen::NXObject * | CreateAttributeTitleToNamingPatternMap (std::vector< NXString > &attributeTitles, std::vector< NXString > &titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern. More... | |
void | CreateLogicalObjects (std::vector< NXOpen::PDM::LogicalObject * > &logicalObjects) |
Creates the pre-creation objects for the parts Created in NX9.0.0. More... | |
void | CreateNonMasterListForLogicalObject (NXOpen::PDM::LogicalObject *logicalObject) |
Create NonMaster list for the selected logical Object More... | |
void | CreateSpecificationsForLogicalObjects (const std::vector< NXOpen::PDM::LogicalObject * > &logicalObjects) |
Create new specifications for Logical Objects Created in NX9.0.0. More... | |
NXString | DefaultDestinationFolder () |
Returns the default destination folder string for the part being created . More... | |
NXOpen::PDM::PartOperationBuilder::DependentFileSaveAs | DependentFileSaveAsOption () |
Returns the Dependent files Save As option. More... | |
bool | EditNonMasterName (NXOpen::PDM::LogicalObject *logicalObject, const NXString &oldName, const NXString &newName) |
Sets the name the non-master part will get saved as. More... | |
bool | EditNonMasterName (NXOpen::PDM::LogicalObject *logicalObject, const char *oldName, const char *newName) |
Sets the name the non-master part will get saved as. More... | |
NXOpen::PDM::AlternateIdManager * | GetAlternateIDManager (NXOpen::PDM::LogicalObject *logicalObject) |
Create an instance of a NXOpen::PDM::AlternateIdManager class that will be used to create alternate ID information while creating the new part. More... | |
NXOpen::PDM::PartOperationBuilder::OperationType | GetDialogOperation () |
Returns the dialog operation Applicable only for operation types PartOperationBuilder::OperationTypeSaveAs and PartOperationBuilder::OperationTypeRevise. More... | |
NXOpen::PDM::ErrorMessageHandler * | GetErrorMessageHandler (bool refresh) |
Returns ErrorMessageHandler. More... | |
NXOpen::PDM::PartOperationBuilder::NonMasterSaveAs | GetNonMasterCopyOption (NXOpen::PDM::LogicalObject *logicalObject) |
Get the nonmasters saveAs option for given logical object. More... | |
std::vector< NXString > | GetNonMasterList (NXOpen::PDM::LogicalObject *logicalObject) |
Gets NonMaster list for the given logical Object. More... | |
NXOpen::ErrorList * | GetOperationFailures () |
Returns part operation failures. More... | |
bool | IsNonMasterBeingCopied (NXOpen::PDM::LogicalObject *logicalObject, const NXString &partName) |
Returns whether or not the non master part specified for the given NXOpen::PDM::LogicalObject will actually get saved during the save as operation. More... | |
bool | IsNonMasterBeingCopied (NXOpen::PDM::LogicalObject *logicalObject, const char *partName) |
Returns whether or not the non master part specified for the given NXOpen::PDM::LogicalObject will actually get saved during the save as operation. More... | |
bool | ReplaceAllComponents () |
Returns the replace all components. More... | |
void | SetDefaultDestinationFolder (const NXString &defaultDestinationFolder) |
Sets the default destination folder string for the part being created . More... | |
void | SetDefaultDestinationFolder (const char *defaultDestinationFolder) |
Sets the default destination folder string for the part being created . More... | |
void | SetDependentFileSaveAsOption (NXOpen::PDM::PartOperationBuilder::DependentFileSaveAs saveOption) |
Sets the Dependent files Save As option. More... | |
void | SetDialogOperation (NXOpen::PDM::PartOperationBuilder::OperationType dialogOperation) |
Sets the dialog operation. More... | |
void | SetNonMasterSaveAsOption (NXOpen::PDM::LogicalObject *logicalObject, NXOpen::PDM::PartOperationBuilder::NonMasterSaveAs saveOption) |
Set the nonmasters saveAs option for given logical object More... | |
void | SetReplaceAllComponents (bool replaceAllComponents) |
Sets the replace all components. More... | |
void | SetSelectedNonMasterToSaveAs (NXOpen::PDM::LogicalObject *logicalObject, const NXString &partName) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
void | SetSelectedNonMasterToSaveAs (NXOpen::PDM::LogicalObject *logicalObject, const char *partName) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
void | SetSelectedParts (const std::vector< NXOpen::BasePart * > &selectedParts, std::vector< NXOpen::BasePart * > &failedParts) |
Sets the selected parts. More... | |
void | ValidateLogicalObjectsToCommit () |
Validates NXOpen::PDM::LogicalObject objects with this builder and udpates the operation failuers. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder class that performs various design element operations.
The operation can be one of NXOpen::PDM::PartOperationBuilder::OperationType
To create a new instance of this class, use NXOpen::PDM::PdmSession::CreateOperationBuilder
Created in NX9.0.0.
This enum is used to specify which dependent files should be saved during the save as operation.
Enumerator | |
---|---|
DependentFileSaveAsAll |
save all during save as |
DependentFileSaveAsNone |
save none during save as |
This enum is used to specify which non-master parts should be saved during the save as operation.
Enumerator | |
---|---|
NonMasterSaveAsAll |
save all during save as |
NonMasterSaveAsNone |
save none during save as |
void NXOpen::PDM::PartOperationBuilder::AddRelatedPartToOperate | ( | NXOpen::BasePart * | basePart, |
const std::vector< NXOpen::BasePart * > & | relatedParts, | ||
std::vector< NXString > & | relatedPartsReasons, | ||
NXOpen::PDM::PartOperationBuilder::OperationType | operation | ||
) |
Add related part to the part undergoing an operation.
Example: if user selects a part for Save As which has Linked Part Modules that should also undergo Save As, they should be added as related parts. Applicable only for operation types PartOperationBuilder::OperationTypeSaveAs and PartOperationBuilder::OperationTypeRevise
Created in NX9.0.0.
License requirements : None
basePart | basepart |
relatedParts | relatedparts |
relatedPartsReasons | relatedpartsreasons |
operation | operation |
|
virtual |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
objects | objects |
Implements NXOpen::IAttributeSourceObjectBuilder.
|
virtual |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
objects | objects |
properties | properties |
Implements NXOpen::IAttributeSourceObjectBuilder.
void NXOpen::PDM::PartOperationBuilder::ClearWarnings | ( | ) |
Executes method ClearWarningCodeToLogicalObjectsSetMap() which clears m_warningCodeToLogicalObjectsSetMap.
Created in NX10.0.0.
License requirements : None
|
virtual |
Creates a map object of attribute titles to their corresponding naming pattern.
attributeTitles | attributetitles |
titlePatterns | titlepatterns |
Implements NXOpen::IAttributeSourceObjectBuilder.
void NXOpen::PDM::PartOperationBuilder::CreateLogicalObjects | ( | std::vector< NXOpen::PDM::LogicalObject * > & | logicalObjects | ) |
Creates the pre-creation objects for the parts
Created in NX9.0.0.
License requirements : None
logicalObjects | logicalobjects |
void NXOpen::PDM::PartOperationBuilder::CreateNonMasterListForLogicalObject | ( | NXOpen::PDM::LogicalObject * | logicalObject | ) |
Create NonMaster list for the selected logical Object
Use NXOpen::PDM::PartOperationCopyBuilder::CreateNonMasterListForCopyLogicalObject instead
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
void NXOpen::PDM::PartOperationBuilder::CreateSpecificationsForLogicalObjects | ( | const std::vector< NXOpen::PDM::LogicalObject * > & | logicalObjects | ) |
Create new specifications for Logical Objects
Created in NX9.0.0.
License requirements : None
logicalObjects | logicalobjects |
NXString NXOpen::PDM::PartOperationBuilder::DefaultDestinationFolder | ( | ) |
Returns the default destination folder string for the part being created .
It will be ignored in case of revise and creation of non-masters. The default destination folder string can be <username>:<folder>:<folder>, or :<folder>:<folder> means username is optional. In case of :<folder>:<folder>, the first : indicates Home, for example, :Newstuff, is the Newstuff folder in current user's Home container.
Created in NX10.0.0.
License requirements : None
NXOpen::PDM::PartOperationBuilder::DependentFileSaveAs NXOpen::PDM::PartOperationBuilder::DependentFileSaveAsOption | ( | ) |
Returns the Dependent files Save As option.
Save As option can be one of these PartOperationBuilder::DependentFileSaveAsAll and PartOperationBuilder::DependentFileSaveAsNone
Created in NX9.0.0.
License requirements : None
bool NXOpen::PDM::PartOperationBuilder::EditNonMasterName | ( | NXOpen::PDM::LogicalObject * | logicalObject, |
const NXString & | oldName, | ||
const NXString & | newName | ||
) |
Sets the name the non-master part will get saved as.
It will get saved as the original non-master name if this method is not called.
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
oldName | the non-master part whose save as name is being set here |
newName | the new name |
bool NXOpen::PDM::PartOperationBuilder::EditNonMasterName | ( | NXOpen::PDM::LogicalObject * | logicalObject, |
const char * | oldName, | ||
const char * | newName | ||
) |
Sets the name the non-master part will get saved as.
It will get saved as the original non-master name if this method is not called.
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
oldName | the non-master part whose save as name is being set here |
newName | the new name |
NXOpen::PDM::AlternateIdManager* NXOpen::PDM::PartOperationBuilder::GetAlternateIDManager | ( | NXOpen::PDM::LogicalObject * | logicalObject | ) |
Create an instance of a NXOpen::PDM::AlternateIdManager class that will be used to create alternate ID information while creating the new part.
CreateSpec call should happen before calling this method.
logicalObject | logicalobject |
NXOpen::PDM::PartOperationBuilder::OperationType NXOpen::PDM::PartOperationBuilder::GetDialogOperation | ( | ) |
Returns the dialog operation Applicable only for operation types PartOperationBuilder::OperationTypeSaveAs and PartOperationBuilder::OperationTypeRevise.
NXOpen::PDM::ErrorMessageHandler* NXOpen::PDM::PartOperationBuilder::GetErrorMessageHandler | ( | bool | refresh | ) |
Returns ErrorMessageHandler.
refresh | refresh |
NXOpen::PDM::PartOperationBuilder::NonMasterSaveAs NXOpen::PDM::PartOperationBuilder::GetNonMasterCopyOption | ( | NXOpen::PDM::LogicalObject * | logicalObject | ) |
Get the nonmasters saveAs option for given logical object.
Save As option can be one of these PartOperationBuilder::NonMasterSaveAsAll and PartOperationBuilder::NonMasterSaveAsNone
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
std::vector<NXString> NXOpen::PDM::PartOperationBuilder::GetNonMasterList | ( | NXOpen::PDM::LogicalObject * | logicalObject | ) |
Gets NonMaster list for the given logical Object.
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
NXOpen::ErrorList* NXOpen::PDM::PartOperationBuilder::GetOperationFailures | ( | ) |
Returns part operation failures.
Created in NX9.0.0.
License requirements : None
bool NXOpen::PDM::PartOperationBuilder::IsNonMasterBeingCopied | ( | NXOpen::PDM::LogicalObject * | logicalObject, |
const NXString & | partName | ||
) |
Returns whether or not the non master part specified for the given NXOpen::PDM::LogicalObject will actually get saved during the save as operation.
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
partName | the non-master part that the caller wants to save or not save |
bool NXOpen::PDM::PartOperationBuilder::IsNonMasterBeingCopied | ( | NXOpen::PDM::LogicalObject * | logicalObject, |
const char * | partName | ||
) |
Returns whether or not the non master part specified for the given NXOpen::PDM::LogicalObject will actually get saved during the save as operation.
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
partName | the non-master part that the caller wants to save or not save |
bool NXOpen::PDM::PartOperationBuilder::ReplaceAllComponents | ( | ) |
Returns the replace all components.
This option specifies whether part will be replaced or copied. Applicable only for operation types PartOperationBuilder::OperationTypeSaveAs and PartOperationBuilder::OperationTypeRevise
Created in NX9.0.0.
License requirements : None
void NXOpen::PDM::PartOperationBuilder::SetDefaultDestinationFolder | ( | const NXString & | defaultDestinationFolder | ) |
Sets the default destination folder string for the part being created .
It will be ignored in case of revise and creation of non-masters. The default destination folder string can be <username>:<folder>:<folder>, or :<folder>:<folder> means username is optional. In case of :<folder>:<folder>, the first : indicates Home, for example, :Newstuff, is the Newstuff folder in current user's Home container.
Created in NX10.0.0.
License requirements : None
defaultDestinationFolder | defaultdestinationfolder |
void NXOpen::PDM::PartOperationBuilder::SetDefaultDestinationFolder | ( | const char * | defaultDestinationFolder | ) |
Sets the default destination folder string for the part being created .
It will be ignored in case of revise and creation of non-masters. The default destination folder string can be <username>:<folder>:<folder>, or :<folder>:<folder> means username is optional. In case of :<folder>:<folder>, the first : indicates Home, for example, :Newstuff, is the Newstuff folder in current user's Home container.
Created in NX10.0.0.
License requirements : None
defaultDestinationFolder | defaultdestinationfolder |
void NXOpen::PDM::PartOperationBuilder::SetDependentFileSaveAsOption | ( | NXOpen::PDM::PartOperationBuilder::DependentFileSaveAs | saveOption | ) |
Sets the Dependent files Save As option.
Save As option can be one of these PartOperationBuilder::DependentFileSaveAsAll and PartOperationBuilder::DependentFileSaveAsNone
Created in NX9.0.0.
License requirements : None
saveOption | saveoption |
void NXOpen::PDM::PartOperationBuilder::SetDialogOperation | ( | NXOpen::PDM::PartOperationBuilder::OperationType | dialogOperation | ) |
Sets the dialog operation.
Applicable only for operation types PartOperationBuilder::OperationTypeSaveAs and PartOperationBuilder::OperationTypeRevise
Created in NX9.0.0.
License requirements : None
dialogOperation | dialogoperation |
void NXOpen::PDM::PartOperationBuilder::SetNonMasterSaveAsOption | ( | NXOpen::PDM::LogicalObject * | logicalObject, |
NXOpen::PDM::PartOperationBuilder::NonMasterSaveAs | saveOption | ||
) |
Set the nonmasters saveAs option for given logical object
Use NXOpen::PDM::PartOperationCopyBuilder::SetCopyNonMasterPartsOption instead
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
saveOption | saveoption |
void NXOpen::PDM::PartOperationBuilder::SetReplaceAllComponents | ( | bool | replaceAllComponents | ) |
Sets the replace all components.
This option specifies whether part will be replaced or copied. Applicable only for operation types PartOperationBuilder::OperationTypeSaveAs and PartOperationBuilder::OperationTypeRevise
Created in NX9.0.0.
License requirements : None
replaceAllComponents | replaceallcomponents |
void NXOpen::PDM::PartOperationBuilder::SetSelectedNonMasterToSaveAs | ( | NXOpen::PDM::LogicalObject * | logicalObject, |
const NXString & | partName | ||
) |
Sets whether or not the non-master part specified will actually get saved during the save as operation.
True means that it will be saved. False means that it will not be saved.
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
partName | the non-master part whose save option is being set here |
void NXOpen::PDM::PartOperationBuilder::SetSelectedNonMasterToSaveAs | ( | NXOpen::PDM::LogicalObject * | logicalObject, |
const char * | partName | ||
) |
Sets whether or not the non-master part specified will actually get saved during the save as operation.
True means that it will be saved. False means that it will not be saved.
Created in NX9.0.0.
License requirements : None
logicalObject | logicalobject |
partName | the non-master part whose save option is being set here |
void NXOpen::PDM::PartOperationBuilder::SetSelectedParts | ( | const std::vector< NXOpen::BasePart * > & | selectedParts, |
std::vector< NXOpen::BasePart * > & | failedParts | ||
) |
Sets the selected parts.
Applicable only for operation types PartOperationBuilder::OperationTypeSaveAs and PartOperationBuilder::OperationTypeRevise Also returns an array of parts failed to added, these are not removed from the input array though. NXOpen::PDM::PartOperationBuilder::GetOperationFailures can be called to get the errors occurred during this operation.
Created in NX9.0.0.
License requirements : None
selectedParts | selectedparts |
failedParts | failedparts |
void NXOpen::PDM::PartOperationBuilder::ValidateLogicalObjectsToCommit | ( | ) |
Validates NXOpen::PDM::LogicalObject objects with this builder and udpates the operation failuers.
NXOpen::PDM::PartOperationBuilder::GetOperationFailures can be called to get the errors occurred during this operation.
Created in NX9.0.0.
License requirements : None