NX Open C++ Reference Guide
|
Represents a builder class that performs Create operations
To create a new instance of this class, use NXOpen::PDM::PdmSession::CreateExportWorksetForReferenceBuilder
Created in NX10.0.0.
More...
Public Member Functions | |
virtual NXOpen::ErrorList * | AutoAssignAttributes (const std::vector< NXOpen::NXObject * > &objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
virtual NXOpen::ErrorList * | AutoAssignAttributesWithNamingPattern (const std::vector< NXOpen::NXObject * > &objects, const std::vector< NXOpen::NXObject * > &properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
virtual NXOpen::NXObject * | CreateAttributeTitleToNamingPatternMap (std::vector< NXString > &attributeTitles, std::vector< NXString > &titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern. More... | |
NXString | DestinationFolder () |
Returns the export directory path Created in NX12.0.0. More... | |
void | GetObjects (std::vector< NXOpen::NXObject * > &objects) |
Gets the objects for the modified objects in session. More... | |
void | SetDestinationFolder (const NXString &folderPath) |
Sets the export directory path Created in NX12.0.0. More... | |
void | SetDestinationFolder (const char *folderPath) |
Sets the export directory path Created in NX12.0.0. More... | |
NXOpen::ErrorList * | ValidateObjects () |
Validate the inputs provided for export. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder class that performs Create operations
To create a new instance of this class, use NXOpen::PDM::PdmSession::CreateExportWorksetForReferenceBuilder
Created in NX10.0.0.
|
virtual |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
objects | objects |
Implements NXOpen::IAttributeSourceObjectBuilder.
|
virtual |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
objects | objects |
properties | properties |
Implements NXOpen::IAttributeSourceObjectBuilder.
|
virtual |
Creates a map object of attribute titles to their corresponding naming pattern.
attributeTitles | attributetitles |
titlePatterns | titlepatterns |
Implements NXOpen::IAttributeSourceObjectBuilder.
NXString NXOpen::PDM::ExportWorksetForReferenceBuilder::DestinationFolder | ( | ) |
Returns the export directory path
Created in NX12.0.0.
License requirements : None
void NXOpen::PDM::ExportWorksetForReferenceBuilder::GetObjects | ( | std::vector< NXOpen::NXObject * > & | objects | ) |
Gets the objects for the modified objects in session.
Created in NX11.0.0.
License requirements : None
objects | objects |
void NXOpen::PDM::ExportWorksetForReferenceBuilder::SetDestinationFolder | ( | const NXString & | folderPath | ) |
Sets the export directory path
Created in NX12.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
folderPath | folderpath |
void NXOpen::PDM::ExportWorksetForReferenceBuilder::SetDestinationFolder | ( | const char * | folderPath | ) |
Sets the export directory path
Created in NX12.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
folderPath | folderpath |
NXOpen::ErrorList* NXOpen::PDM::ExportWorksetForReferenceBuilder::ValidateObjects | ( | ) |
Validate the inputs provided for export.