NX Open C++ Reference Guide
|
Represents an NXOpen::PDM::EffectivityAttributePropertiesBuilder to be used for creating effectivity attributes. More...
Public Member Functions | |
NXString | Category () |
Returns the category. More... | |
bool | CreateAttribute () |
Create the attribute from the data set in the builder. More... | |
void | Delete (NXOpen::NXObject *object) |
Delete the attribute from the given object. More... | |
NXString | DisplayValue () |
Returns the display value. More... | |
NXOpen::PDM::EffectivityTableBuilder * | EffectivityTableBuilder () |
Returns the effectivity table builder. More... | |
NXOpen::SelectNXObjectList * | SelectedObjects () |
Returns the selected object(s) list. More... | |
void | SetAttributeObjects (const std::vector< NXOpen::NXObject * > &objects) |
Sets the array of objects that have this attribute Created in NX8.5.0. More... | |
void | SetCategory (const NXString &category) |
Sets the category. More... | |
void | SetCategory (const char *category) |
Sets the category. More... | |
void | SetDisplayValue (const NXString &displayValue) |
Sets the display value. More... | |
void | SetDisplayValue (const char *displayValue) |
Sets the display value. More... | |
void | SetStringValue (const NXString &stringValue) |
Sets the string value. More... | |
void | SetStringValue (const char *stringValue) |
Sets the string value. More... | |
void | SetTitle (const NXString &title) |
Sets the attribute title. More... | |
void | SetTitle (const char *title) |
Sets the attribute title. More... | |
NXString | StringValue () |
Returns the string value. More... | |
NXString | Title () |
Returns the attribute title. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an NXOpen::PDM::EffectivityAttributePropertiesBuilder to be used for creating effectivity attributes.
The attribute will be distributed to all objects supplied in the selected object list.
To create a new instance of this class, use NXOpen::PDM::ConfigurationManager::CreateEffectivityAttributePropertiesBuilder
Created in NX9.0.0.
NXString NXOpen::PDM::EffectivityAttributePropertiesBuilder::Category | ( | ) |
Returns the category.
The category is an optional, user-defined string that allows attributes to be grouped together.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
bool NXOpen::PDM::EffectivityAttributePropertiesBuilder::CreateAttribute | ( | ) |
Create the attribute from the data set in the builder.
Unlike calling commit, this method will not perform an update.
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::Delete | ( | NXOpen::NXObject * | object | ) |
Delete the attribute from the given object.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
object | The object containing the attribute |
NXString NXOpen::PDM::EffectivityAttributePropertiesBuilder::DisplayValue | ( | ) |
Returns the display value.
Required if creating an attribute of type String.
Created in NX10.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
NXOpen::PDM::EffectivityTableBuilder* NXOpen::PDM::EffectivityAttributePropertiesBuilder::EffectivityTableBuilder | ( | ) |
Returns the effectivity table builder.
Created in NX9.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::PDM::EffectivityAttributePropertiesBuilder::SelectedObjects | ( | ) |
Returns the selected object(s) list.
The created attribute will be applied to all objects in this list.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetAttributeObjects | ( | const std::vector< NXOpen::NXObject * > & | objects | ) |
Sets the array of objects that have this attribute
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
objects | the array of objects |
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetCategory | ( | const NXString & | category | ) |
Sets the category.
The category is an optional, user-defined string that allows attributes to be grouped together.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
category | category |
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetCategory | ( | const char * | category | ) |
Sets the category.
The category is an optional, user-defined string that allows attributes to be grouped together.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
category | category |
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetDisplayValue | ( | const NXString & | displayValue | ) |
Sets the display value.
Required if creating an attribute of type String.
Created in NX10.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
displayValue | displayvalue |
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetDisplayValue | ( | const char * | displayValue | ) |
Sets the display value.
Required if creating an attribute of type String.
Created in NX10.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
displayValue | displayvalue |
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetStringValue | ( | const NXString & | stringValue | ) |
Sets the string value.
Required if creating an attribute of type String.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
stringValue | stringvalue |
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetStringValue | ( | const char * | stringValue | ) |
Sets the string value.
Required if creating an attribute of type String.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
stringValue | stringvalue |
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetTitle | ( | const NXString & | title | ) |
Sets the attribute title.
The title is required for creating an attribute and must be unique on the given object. Once the attribute is created, the title cannot be modified.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
title | title |
void NXOpen::PDM::EffectivityAttributePropertiesBuilder::SetTitle | ( | const char * | title | ) |
Sets the attribute title.
The title is required for creating an attribute and must be unique on the given object. Once the attribute is created, the title cannot be modified.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
title | title |
NXString NXOpen::PDM::EffectivityAttributePropertiesBuilder::StringValue | ( | ) |
Returns the string value.
Required if creating an attribute of type String.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
NXString NXOpen::PDM::EffectivityAttributePropertiesBuilder::Title | ( | ) |
Returns the attribute title.
The title is required for creating an attribute and must be unique on the given object. Once the attribute is created, the title cannot be modified.
Created in NX9.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")