NX Open C++ Reference Guide
|
Represents a list of part names with associated status codes. More...
Public Member Functions | |
NXString | GetPartName (int i) |
Returns the name of a particular part that could not be loaded. More... | |
int | GetStatus (int i) |
Returns the status code for a part that could not be loaded. More... | |
NXString | GetStatusDescription (int i) |
Returns the text description of the status code for a part that could not be loaded. More... | |
int | NumberUnloadedParts () |
Returns the number of parts that could not be loaded. More... | |
virtual | ~PartLoadStatus () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a list of part names with associated status codes.
The status codes serve to communicate why these parts were not able to be loaded during part open.
Note that if an exception is thrown during the load process, the load status structure will not be usable as the load process itself has failed and nothing will have been loaded. This load status can only be used for partially successful load operations and some load warnings.
Created in NX3.0.0.
|
virtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0.
License requirements : None
NXString NXOpen::PartLoadStatus::GetPartName | ( | int | i | ) |
Returns the name of a particular part that could not be loaded.
i | Index into list of unloaded parts |
int NXOpen::PartLoadStatus::GetStatus | ( | int | i | ) |
Returns the status code for a part that could not be loaded.
i | Index into list of unloaded parts |
NXString NXOpen::PartLoadStatus::GetStatusDescription | ( | int | i | ) |
Returns the text description of the status code for a part that could not be loaded.
i | Index into list of unloaded parts. |
int NXOpen::PartLoadStatus::NumberUnloadedParts | ( | ) |
Returns the number of parts that could not be loaded.
Created in NX3.0.0.
License requirements : None