NX Open C++ Reference Guide
|
Represents a NXOpen::Optimization::OptimizationBuilder
To create a new instance of this class, use NXOpen::Optimization::OptimizationCollection::CreateOptimizationBuilder
Created in NX6.0.0.
More...
Classes | |
struct | OptimizationConstraint |
Defined constraint structure. More... | |
struct | OptimizationObjective |
Defined Objective Structure. More... | |
struct | OptimizationVariable |
Defined variable structure. More... | |
Public Member Functions | |
double | AbsoluteConvergenceCriteria () |
Returns the absolute criteria for optimizer to determine convergence. More... | |
NXOpen::Optimization::OptimizationBuilder::OptimizationAlgorithmType | AlgorithmType () |
Returns the algorithm type Created in NX6.0.0. More... | |
void | BuildAllConstraints () |
Build all the constraints Created in NX6.0.0. More... | |
void | BuildAllObjectives () |
Build all the objectives Created in NX6.0.0. More... | |
void | BuildAllVariables () |
Build all the variables Created in NX6.0.0. More... | |
NXOpen::Optimization::OptimizationBuilder::OptimizationConvergenceSpeedType | ConvergenceSpeedType () |
Returns the convergence speed type Created in NX6.0.0. More... | |
std::vector < NXOpen::Optimization::OptimizationBuilder::OptimizationConstraint > | GetOptimizationConstraints () |
Returns the constraints. More... | |
std::vector < NXOpen::Optimization::OptimizationBuilder::OptimizationObjective > | GetOptimizationObjectives () |
Returns the objectives. More... | |
std::vector < NXOpen::Optimization::OptimizationBuilder::OptimizationVariable > | GetOptimizationVariables () |
Returns the variables. More... | |
bool | IsShowGraph () |
Returns the property - is show graph Created in NX6.0.0. More... | |
bool | IsUpdateDisp () |
Returns the property - is update display Created in NX6.0.0. More... | |
int | MaxNumberIteration () |
Returns the maximum number of updates allowed without converging to a solutionthe maximum iterations time Created in NX6.0.0. More... | |
int | MaxTime () |
Returns the maximum time allowed for this run in seconds Created in NX6.0.0. More... | |
NXOpen::Optimization::OptimizationBuilder::OptimizationTargetType | OptimizationType () |
Returns the optimization type Created in NX6.0.0. More... | |
double | RelativeConvergenceCriteria () |
Returns the relative criteria for optimizer to determine convergence. More... | |
void | RemoveAllConstraints () |
Remove all the constraints Created in NX6.0.0. More... | |
void | RemoveAllObjectives () |
Remove all the objectives Created in NX6.0.0. More... | |
void | RemoveAllVariables () |
Remove all the variables Created in NX6.0.0. More... | |
void | RunOptimization () |
Run optimization process Created in NX6.0.0. More... | |
void | SetAbsoluteConvergenceCriteria (double absoluteConvergenceCriteria) |
Sets the absolute criteria for optimizer to determine convergence. More... | |
void | SetAlgorithmType (NXOpen::Optimization::OptimizationBuilder::OptimizationAlgorithmType algorithmType) |
Sets the algorithm type Created in NX6.0.0. More... | |
void | SetConvergenceSpeedType (NXOpen::Optimization::OptimizationBuilder::OptimizationConvergenceSpeedType convergenceSpeedType) |
Sets the convergence speed type Created in NX6.0.0. More... | |
void | SetMaxNumberIteration (int maxNumberIteration) |
Sets the maximum number of updates allowed without converging to a solutionthe maximum iterations time Created in NX6.0.0. More... | |
void | SetMaxTime (int maxTime) |
Sets the maximum time allowed for this run in seconds Created in NX6.0.0. More... | |
void | SetOptimizationConstraints (std::vector< NXString > &attributeNames, const std::vector< NXOpen::NXObject * > &attributeObjects, const std::vector< NXOpen::Optimization::OptimizationBuilder::OptimizationAttributeType > &constraintTypes, const std::vector< double > &constraintLowerLimitValue, const std::vector< double > &constraintUpperLimitValue, const std::vector< NXOpen::Optimization::OptimizationBuilder::OptimizationConstraintLimitType > &constraintLimitType) |
Sets the constraints Created in NX6.0.0. More... | |
void | SetOptimizationObjectives (std::vector< NXString > &attributeNames, const std::vector< NXOpen::NXObject * > &attributeObjects, const std::vector< NXOpen::Optimization::OptimizationBuilder::OptimizationAttributeType > &objectiveTypes, const std::vector< double > &objectiveTargetValues) |
Sets the objectives Created in NX6.0.0. More... | |
void | SetOptimizationType (NXOpen::Optimization::OptimizationBuilder::OptimizationTargetType optimizationType) |
Sets the optimization type Created in NX6.0.0. More... | |
void | SetOptimizationVariables (std::vector< NXString > &attributeNames, const std::vector< NXOpen::NXObject * > &attributeObjects, const std::vector< NXOpen::Optimization::OptimizationBuilder::OptimizationAttributeType > &variableTypes, const std::vector< double > &variableLowerLimitValue, const std::vector< double > &variableUpperLimitValue) |
Sets the variables Created in NX6.0.0. More... | |
void | SetRelativeConvergenceCriteria (double relativeConvergenceCriteria) |
Sets the relative criteria for optimizer to determine convergence. More... | |
void | SetShowGraph (bool isShowGraph) |
Sets the property - is show graph Created in NX6.0.0. More... | |
void | SetStudyName (const NXString &studyName) |
Sets the study name which is unique in one part Created in NX6.0.0. More... | |
void | SetStudyName (const char *studyName) |
Sets the study name which is unique in one part Created in NX6.0.0. More... | |
void | SetUpdateDisp (bool isUpdateDisp) |
Sets the property - is update display Created in NX6.0.0. More... | |
NXString | StudyName () |
Returns the study name which is unique in one part Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Optimization::OptimizationBuilder
To create a new instance of this class, use NXOpen::Optimization::OptimizationCollection::CreateOptimizationBuilder
Created in NX6.0.0.
Algorithm type.
double NXOpen::Optimization::OptimizationBuilder::AbsoluteConvergenceCriteria | ( | ) |
Returns the absolute criteria for optimizer to determine convergence.
This value is multiplied by the first objective result,and if the difference in last two objective results is less than this, then it is converged
Created in NX6.0.0.
License requirements : None
NXOpen::Optimization::OptimizationBuilder::OptimizationAlgorithmType NXOpen::Optimization::OptimizationBuilder::AlgorithmType | ( | ) |
Returns the algorithm type
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::OptimizationBuilder::BuildAllConstraints | ( | ) |
Build all the constraints
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::OptimizationBuilder::BuildAllObjectives | ( | ) |
Build all the objectives
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::OptimizationBuilder::BuildAllVariables | ( | ) |
Build all the variables
Created in NX6.0.0.
License requirements : None
NXOpen::Optimization::OptimizationBuilder::OptimizationConvergenceSpeedType NXOpen::Optimization::OptimizationBuilder::ConvergenceSpeedType | ( | ) |
Returns the convergence speed type
Created in NX6.0.0.
License requirements : None
std::vector<NXOpen::Optimization::OptimizationBuilder::OptimizationConstraint> NXOpen::Optimization::OptimizationBuilder::GetOptimizationConstraints | ( | ) |
Returns the constraints.
std::vector<NXOpen::Optimization::OptimizationBuilder::OptimizationObjective> NXOpen::Optimization::OptimizationBuilder::GetOptimizationObjectives | ( | ) |
Returns the objectives.
std::vector<NXOpen::Optimization::OptimizationBuilder::OptimizationVariable> NXOpen::Optimization::OptimizationBuilder::GetOptimizationVariables | ( | ) |
Returns the variables.
bool NXOpen::Optimization::OptimizationBuilder::IsShowGraph | ( | ) |
Returns the property - is show graph
Created in NX6.0.0.
License requirements : None
bool NXOpen::Optimization::OptimizationBuilder::IsUpdateDisp | ( | ) |
Returns the property - is update display
Created in NX6.0.0.
License requirements : None
int NXOpen::Optimization::OptimizationBuilder::MaxNumberIteration | ( | ) |
Returns the maximum number of updates allowed without converging to a solutionthe maximum iterations time
Created in NX6.0.0.
License requirements : None
int NXOpen::Optimization::OptimizationBuilder::MaxTime | ( | ) |
Returns the maximum time allowed for this run in seconds
Created in NX6.0.0.
License requirements : None
NXOpen::Optimization::OptimizationBuilder::OptimizationTargetType NXOpen::Optimization::OptimizationBuilder::OptimizationType | ( | ) |
Returns the optimization type
Created in NX6.0.0.
License requirements : None
double NXOpen::Optimization::OptimizationBuilder::RelativeConvergenceCriteria | ( | ) |
Returns the relative criteria for optimizer to determine convergence.
If one minus the ratio of the last two iterations is less than this value, the solution is converged
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::OptimizationBuilder::RemoveAllConstraints | ( | ) |
Remove all the constraints
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::OptimizationBuilder::RemoveAllObjectives | ( | ) |
Remove all the objectives
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::OptimizationBuilder::RemoveAllVariables | ( | ) |
Remove all the variables
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::OptimizationBuilder::RunOptimization | ( | ) |
Run optimization process
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::OptimizationBuilder::SetAbsoluteConvergenceCriteria | ( | double | absoluteConvergenceCriteria | ) |
Sets the absolute criteria for optimizer to determine convergence.
This value is multiplied by the first objective result,and if the difference in last two objective results is less than this, then it is converged
Created in NX6.0.0.
License requirements : None
absoluteConvergenceCriteria | absoluteconvergencecriteria |
void NXOpen::Optimization::OptimizationBuilder::SetAlgorithmType | ( | NXOpen::Optimization::OptimizationBuilder::OptimizationAlgorithmType | algorithmType | ) |
Sets the algorithm type
Created in NX6.0.0.
License requirements : None
algorithmType | algorithmtype |
void NXOpen::Optimization::OptimizationBuilder::SetConvergenceSpeedType | ( | NXOpen::Optimization::OptimizationBuilder::OptimizationConvergenceSpeedType | convergenceSpeedType | ) |
Sets the convergence speed type
Created in NX6.0.0.
License requirements : None
convergenceSpeedType | convergencespeedtype |
void NXOpen::Optimization::OptimizationBuilder::SetMaxNumberIteration | ( | int | maxNumberIteration | ) |
Sets the maximum number of updates allowed without converging to a solutionthe maximum iterations time
Created in NX6.0.0.
License requirements : None
maxNumberIteration | maxnumberiteration |
void NXOpen::Optimization::OptimizationBuilder::SetMaxTime | ( | int | maxTime | ) |
Sets the maximum time allowed for this run in seconds
Created in NX6.0.0.
License requirements : None
maxTime | maxtime |
void NXOpen::Optimization::OptimizationBuilder::SetOptimizationConstraints | ( | std::vector< NXString > & | attributeNames, |
const std::vector< NXOpen::NXObject * > & | attributeObjects, | ||
const std::vector< NXOpen::Optimization::OptimizationBuilder::OptimizationAttributeType > & | constraintTypes, | ||
const std::vector< double > & | constraintLowerLimitValue, | ||
const std::vector< double > & | constraintUpperLimitValue, | ||
const std::vector< NXOpen::Optimization::OptimizationBuilder::OptimizationConstraintLimitType > & | constraintLimitType | ||
) |
Sets the constraints
Created in NX6.0.0.
License requirements : None
attributeNames | Constraint attribute name array |
attributeObjects | Constraint attribute type array |
constraintTypes | Constraint attribute type array |
constraintLowerLimitValue | Constraint lower limit value array |
constraintUpperLimitValue | Constraint upper limit value array |
constraintLimitType | Constraint atribute limit type array |
void NXOpen::Optimization::OptimizationBuilder::SetOptimizationObjectives | ( | std::vector< NXString > & | attributeNames, |
const std::vector< NXOpen::NXObject * > & | attributeObjects, | ||
const std::vector< NXOpen::Optimization::OptimizationBuilder::OptimizationAttributeType > & | objectiveTypes, | ||
const std::vector< double > & | objectiveTargetValues | ||
) |
Sets the objectives
Created in NX6.0.0.
License requirements : None
attributeNames | Objective attribute name array |
attributeObjects | Objective attribute object array |
objectiveTypes | Objective attribute type array |
objectiveTargetValues | Objective target value array |
void NXOpen::Optimization::OptimizationBuilder::SetOptimizationType | ( | NXOpen::Optimization::OptimizationBuilder::OptimizationTargetType | optimizationType | ) |
Sets the optimization type
Created in NX6.0.0.
License requirements : None
optimizationType | optimizationtype |
void NXOpen::Optimization::OptimizationBuilder::SetOptimizationVariables | ( | std::vector< NXString > & | attributeNames, |
const std::vector< NXOpen::NXObject * > & | attributeObjects, | ||
const std::vector< NXOpen::Optimization::OptimizationBuilder::OptimizationAttributeType > & | variableTypes, | ||
const std::vector< double > & | variableLowerLimitValue, | ||
const std::vector< double > & | variableUpperLimitValue | ||
) |
Sets the variables
Created in NX6.0.0.
License requirements : None
attributeNames | Variable attribute name array |
attributeObjects | Variable attribute object array |
variableTypes | Variable attribute type array |
variableLowerLimitValue | Variable lower limit value array |
variableUpperLimitValue | Variable upper limit value array |
void NXOpen::Optimization::OptimizationBuilder::SetRelativeConvergenceCriteria | ( | double | relativeConvergenceCriteria | ) |
Sets the relative criteria for optimizer to determine convergence.
If one minus the ratio of the last two iterations is less than this value, the solution is converged
Created in NX6.0.0.
License requirements : None
relativeConvergenceCriteria | relativeconvergencecriteria |
void NXOpen::Optimization::OptimizationBuilder::SetShowGraph | ( | bool | isShowGraph | ) |
Sets the property - is show graph
Created in NX6.0.0.
License requirements : None
isShowGraph | isshowgraph |
void NXOpen::Optimization::OptimizationBuilder::SetStudyName | ( | const NXString & | studyName | ) |
Sets the study name which is unique in one part
Created in NX6.0.0.
License requirements : None
studyName | studyname |
void NXOpen::Optimization::OptimizationBuilder::SetStudyName | ( | const char * | studyName | ) |
Sets the study name which is unique in one part
Created in NX6.0.0.
License requirements : None
studyName | studyname |
void NXOpen::Optimization::OptimizationBuilder::SetUpdateDisp | ( | bool | isUpdateDisp | ) |
Sets the property - is update display
Created in NX6.0.0.
License requirements : None
isUpdateDisp | isupdatedisp |
NXString NXOpen::Optimization::OptimizationBuilder::StudyName | ( | ) |
Returns the study name which is unique in one part
Created in NX6.0.0.
License requirements : None