NX Open C++ Reference Guide
|
Represents the text to be exported to the speific Open XML file. More...
Public Member Functions | |
NXString | GetContent () |
Gets the content to be exported of text data. More... | |
void | SetContent (const NXString &content) |
Sets the content to be exported of text data Created in NX11.0.0. More... | |
void | SetContent (const char *content) |
Sets the content to be exported of text data Created in NX11.0.0. More... | |
virtual | ~TextDocumentData () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::OpenXml::DocumentData | |
NXOpen::OpenXml::DocumentData::Type | GetDataType () |
Gets a specified document data type. More... | |
virtual | ~DocumentData () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::OpenXml::DocumentData | |
enum | Type { TypeBase, TypeText, TypeTable, TypeTableCell, TypeImage, TypeImageGroup, TypeGroup } |
the document data type More... | |
Represents the text to be exported to the speific Open XML file.
Created in NX11.0.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0.
License requirements : None
NXString NXOpen::OpenXml::TextDocumentData::GetContent | ( | ) |
Gets the content to be exported of text data.
void NXOpen::OpenXml::TextDocumentData::SetContent | ( | const NXString & | content | ) |
Sets the content to be exported of text data
Created in NX11.0.0.
License requirements : None
content | content |
void NXOpen::OpenXml::TextDocumentData::SetContent | ( | const char * | content | ) |
Sets the content to be exported of text data
Created in NX11.0.0.
License requirements : None
content | content |