NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Offset . More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Represents a collection of NXOpen::Offset .
Iterating this collection only returns live uncondemned objects contained in the owning part of the collection. Note that NXOpen::Offset is a smart object and many smart objects are condemned as they only exist to support other objects and are not displayed.
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX3.0.0.
iterator NXOpen::OffsetCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvature | ( | NXOpen::ICurve * | icurve, |
NXOpen::Scalar * | t, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset on a NXOpen::ICurve using a NXOpen::Scalar representing the t parameter.
The Offset created represents curvature of the curve at parameter t.
icurve | NXOpen::Curve or NXOpen::Edge |
t | t |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvature | ( | NXOpen::Point * | atPoint, |
NXOpen::ICurve * | icurve, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset on a NXOpen::ICurve using a NXOpen::Point .
The Offset created represents curvature of the curve at a point. The input point could be an extract point whose parent point is a point on curve. User can optionally supply a curve in which case it is honored instead of looking for the parent curve of the input point. In that case input point is projected on the curve to find the curvature at the projected location.
atPoint | An extract point or a non associative point in which case a curve should be specified. |
icurve | Optional NXOpen::Curve or NXOpen::Edge input |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvature | ( | NXOpen::Face * | face, |
NXOpen::Scalar * | u, | ||
NXOpen::Scalar * | v, | ||
bool | absoluteUv, | ||
NXOpen::Offset::OnFaceOption | option, | ||
NXOpen::Direction * | sectionDirection, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset on a NXOpen::Face using two NXOpen::Scalar s representing the u and v parameters with option of direction on the face.
The Offset created represents the curvature of the face at u and v parameter in a direction specified by the option.
face | face |
u | u |
v | v |
absoluteUv | true if u and v are absolute parameters |
option | option |
sectionDirection | necessary when option is NXOpen::Offset::OnFaceOptionSection |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvature | ( | NXOpen::Point * | atPoint, |
NXOpen::Face * | face, | ||
NXOpen::Offset::OnFaceOption | option, | ||
NXOpen::SmartObject * | sectionDirection, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset on a NXOpen::Face using a NXOpen::Point .
The Offset created represents the curvature of the face at a point in a direction specified by the option. The input point could be a point on curve whose parent curve is an edge or a curve on surface feature. Or it could be an extract point whose parent point is a point on face. User can optionally supply a face in which case it is honored instead of looking for the parent face of the input point. In that case input point is projected on the face to find the curvature at the projected location.
atPoint | A point on curve or an extract point. In case of a non associative point a face must be specified. |
face | Optional input |
option | option |
sectionDirection | An object of type NXOpen::Direction or NXOpen::Scalar and is necessary when option is NXOpen::Offset::OnFaceOptionSection |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvature | ( | NXOpen::Face * | face, |
NXOpen::Scalar * | u, | ||
NXOpen::Scalar * | v, | ||
bool | absoluteUv, | ||
NXOpen::Scalar * | sectionAngle, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a sectional NXOpen::Offset on a NXOpen::Face using two NXOpen::Scalar s representing the u and v parameters and a NXOpen::Scalar representing section angle measured with respect to positive U parameter direction at u and v parameters of the face.
The Offset created represents the curvature of the face at u and v parameter in the sectional direction.
face | face |
u | u |
v | v |
absoluteUv | true if u and v are absolute parameters |
sectionAngle | measured in degree |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvatureDerivative | ( | NXOpen::ICurve * | icurve, |
NXOpen::Scalar * | t, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset on a NXOpen::ICurve using a NXOpen::Scalar representing the t parameter.
The Offset created represents curvature derivative of the curve at parameter t.
icurve | NXOpen::Curve or NXOpen::Edge |
t | t |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvatureDerivative | ( | NXOpen::Point * | atPoint, |
NXOpen::ICurve * | icurve, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset on a NXOpen::ICurve using a NXOpen::Point .
The Offset created represents curvature derivative of the curve at a point. The input point could be an extract point whose parent point is a point on curve. User can optionally supply a curve in which case it is honored instead of looking for the parent curve of the input point. In that case input point is projected on the curve to find the curvature derivative at the projected location.
atPoint | An extract point or a non associative point in which case a curve should be specified. |
icurve | Optional NXOpen::Curve or NXOpen::Edge input |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvatureDerivative | ( | NXOpen::Face * | face, |
NXOpen::Scalar * | u, | ||
NXOpen::Scalar * | v, | ||
bool | absoluteUv, | ||
NXOpen::Offset::OnFaceOption | option, | ||
NXOpen::Direction * | sectionDirection, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset on a NXOpen::Face using two NXOpen::Scalar s representing the u and v parameters with option of direction on the face.
The Offset created represents the curvature derivative of the face at u and v parameter in a direction specified by the option.
face | face |
u | u |
v | v |
absoluteUv | true if u and v are absolute parameters |
option | option |
sectionDirection | necessary when option is NXOpen::Offset::OnFaceOptionSection |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvatureDerivative | ( | NXOpen::Point * | atPoint, |
NXOpen::Face * | face, | ||
NXOpen::Offset::OnFaceOption | option, | ||
NXOpen::SmartObject * | sectionDirection, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset on a NXOpen::Face using a NXOpen::Point .
The Offset created represents the curvature derivative of the face at a point in a direction specified by the option. The input point could be a point on curve whose parent curve is an edge or a curve on surface feature. Or it could be an extract point whose parent point is a point on face. User can optionally supply a face in which case it is honored instead of looking for the parent face of the input point. In that case input point is projected on the face to find the curvature derivative at the projected location.
atPoint | A point on curve or an extract point. In case of a non associative point a face must be specified. |
face | Optional input |
option | option |
sectionDirection | An object of type NXOpen::Direction or NXOpen::Scalar and is necessary when option is NXOpen::Offset::OnFaceOptionSection |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateCurvatureDerivative | ( | NXOpen::Face * | face, |
NXOpen::Scalar * | u, | ||
NXOpen::Scalar * | v, | ||
bool | absoluteUv, | ||
NXOpen::Scalar * | sectionAngle, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a sectional NXOpen::Offset on a NXOpen::Face using two NXOpen::Scalar s representing the u and v parameters and a NXOpen::Scalar representing section angle measured with respect to positive U parameter direction at u and v parameters of the face.
The Offset created represents the curvature derivative of the face at u and v parameter in the sectional direction.
face | face |
u | u |
v | v |
absoluteUv | true if u and v are absolute parameters |
sectionAngle | measured in degree |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateOffset | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | vector, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Create an NXOpen::Offset without parameters.
origin | Point of Offset |
vector | Offset vector |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateOffset | ( | NXOpen::Direction * | direction, |
NXOpen::Scalar * | distance, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates an NXOpen::Offset using a Smart NXOpen::Direction and distance.
direction | direction |
distance | Distance along direction |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateOffset | ( | NXOpen::Offset * | offsetIn, |
NXOpen::Xform * | xform, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a NXOpen::Offset via an extract NXOpen::Offset with optional transformation.
offsetIn | Offset extract |
xform | Optional transformation |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateOffsetCylindrical | ( | NXOpen::Scalar * | radius, |
NXOpen::Scalar * | angle, | ||
NXOpen::Scalar * | deltaZ, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a smart cylindrical NXOpen::Offset .
The radius, angle, and zdelta are the three parameters of cylindrical coordinates.
radius | radius |
angle | Angle in radians |
deltaZ | Delta along axis of cylinder |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateOffsetRectangular | ( | NXOpen::Scalar * | deltaX, |
NXOpen::Scalar * | deltaY, | ||
NXOpen::Scalar * | deltaZ, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Create an NXOpen::Offset using X, Y and Z deltas.
deltaX | delta x |
deltaY | delta y |
deltaZ | delta z |
updateOption | update option |
NXOpen::Offset* NXOpen::OffsetCollection::CreateOffsetSpherical | ( | NXOpen::Scalar * | radius, |
NXOpen::Scalar * | angle1, | ||
NXOpen::Scalar * | angle2, | ||
NXOpen::SmartObject::UpdateOption | updateOption | ||
) |
Creates a smart spherical NXOpen::Offset .
The radius, angle1, and angle2 are the three parameters of spherical coordinates.
radius | radius |
angle1 | Longitude angle in radians |
angle2 | Colatitude angle in radians |
updateOption | update option |
iterator NXOpen::OffsetCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::OffsetCollection::Tag | ( | ) | const |
Returns the tag of this object.