NX Open C++ Reference Guide
|
Represents a collection of Text Based Element objects
To obtain an instance of this class, refer to NXOpen::Motion::MotionManager
Created in NX12.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Motion::TextBasedElementBuilder * | CreateTextBasedElementBuilder (NXOpen::Motion::TextBasedElement *textBasedElement) |
Creates a NXOpen::Motion::TextBasedElementBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Motion::TextBasedElement * | FindObject (const NXString &name) |
Finds the NXOpen::Motion::TextBasedElement with the given name. More... | |
NXOpen::Motion::TextBasedElement * | FindObject (const char *name) |
Finds the NXOpen::Motion::TextBasedElement with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of Text Based Element objects
To obtain an instance of this class, refer to NXOpen::Motion::MotionManager
Created in NX12.0.0.
iterator NXOpen::Motion::TextBasedElementCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Motion::TextBasedElementBuilder* NXOpen::Motion::TextBasedElementCollection::CreateTextBasedElementBuilder | ( | NXOpen::Motion::TextBasedElement * | textBasedElement | ) |
Creates a NXOpen::Motion::TextBasedElementBuilder.
textBasedElement | NXOpen::Motion::TextBasedElement to be edited |
iterator NXOpen::Motion::TextBasedElementCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Motion::TextBasedElement* NXOpen::Motion::TextBasedElementCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Motion::TextBasedElement with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Motion::TextBasedElement . |
NXOpen::Motion::TextBasedElement* NXOpen::Motion::TextBasedElementCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Motion::TextBasedElement with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Motion::TextBasedElement . |
tag_t NXOpen::Motion::TextBasedElementCollection::Tag | ( | ) | const |
Returns the tag of this object.