NX Open C++ Reference Guide
|
This class an abstract class and base class for NXOpen::Motion::PackagingMeasureBuilder , NXOpen::Motion::PackagingTraceBuilder and NXOpen::Motion::PackagingInterferenceBuilder . More...
Public Member Functions | |
bool | Enable () |
Returns the enable flag of NXOpen::Motion::Packaging object. More... | |
std::vector < NXOpen::DisplayableObject * > | GetList1 () |
Returns geometry list 1 of NXOpen::Motion::Packaging object. More... | |
NXString | Name () |
Returns the name of NXOpen::Motion::Packaging object. More... | |
void | SetEnable (bool enable) |
Sets the enable flag of NXOpen::Motion::Packaging object. More... | |
void | SetList1 (const std::vector< NXOpen::DisplayableObject * > &list1) |
Sets geometry list 1. More... | |
void | SetName (const NXString &name) |
Sets the name of NXOpen::Motion::Packaging object. More... | |
void | SetName (const char *name) |
Sets the name of NXOpen::Motion::Packaging object. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class an abstract class and base class for NXOpen::Motion::PackagingMeasureBuilder , NXOpen::Motion::PackagingTraceBuilder and NXOpen::Motion::PackagingInterferenceBuilder .
It to be used in the creation and editing of subobjects of NXOpen::Motion::Packaging .
This is an abstract class, and cannot be created.
Created in NX4.0.0.
bool NXOpen::Motion::PackagingBuilder::Enable | ( | ) |
Returns the enable flag of NXOpen::Motion::Packaging object.
This attribute indicates whether the packaging option is to be executed during analysis post-processing. If TRUE, the packaging option is executed.
Created in NX4.0.0.
License requirements : mechanisms ("MECHANISMS")
std::vector<NXOpen::DisplayableObject *> NXOpen::Motion::PackagingBuilder::GetList1 | ( | ) |
Returns geometry list 1 of NXOpen::Motion::Packaging object.
Interference and Measure can have one or two lists defined. If the user defines only one list, then interference or measure checks will be done between each of the objects in list 1. Trace only uses one list definition.
NXString NXOpen::Motion::PackagingBuilder::Name | ( | ) |
Returns the name of NXOpen::Motion::Packaging object.
Created in NX4.0.0.
License requirements : mechanisms ("MECHANISMS")
void NXOpen::Motion::PackagingBuilder::SetEnable | ( | bool | enable | ) |
Sets the enable flag of NXOpen::Motion::Packaging object.
This attribute indicates whether the packaging option is to be executed during analysis post-processing. If TRUE, the packaging option is executed.
Created in NX4.0.0.
License requirements : mechanisms ("MECHANISMS")
enable | Enable flag of NXOpen::Motion::Packaging object. |
void NXOpen::Motion::PackagingBuilder::SetList1 | ( | const std::vector< NXOpen::DisplayableObject * > & | list1 | ) |
Sets geometry list 1.
Created in NX4.0.0.
License requirements : mechanisms ("MECHANISMS")
list1 | The list pointer |
void NXOpen::Motion::PackagingBuilder::SetName | ( | const NXString & | name | ) |
Sets the name of NXOpen::Motion::Packaging object.
Created in NX4.0.0.
License requirements : mechanisms ("MECHANISMS")
name | The Name of NXOpen::Motion::Packaging object. |
void NXOpen::Motion::PackagingBuilder::SetName | ( | const char * | name | ) |
Sets the name of NXOpen::Motion::Packaging object.
Created in NX4.0.0.
License requirements : mechanisms ("MECHANISMS")
name | The Name of NXOpen::Motion::Packaging object. |