NX Open C++ Reference Guide
|
Represents a NXOpen::Motion::LinkCouplerCoupleBuilder
Created in NX12.0.0.
More...
Public Types | |
enum | MeasurementChoices { MeasurementChoicesTranslation, MeasurementChoicesRotation, MeasurementChoicesDistance } |
the Measurement type. More... | |
enum | ScaleChoices { ScaleChoicesExpression, ScaleChoicesFunction, ScaleChoicesProfile } |
the Scale type. More... | |
Public Member Functions | |
NXOpen::Motion::LinkAttachmentData * | ActionLinkAttachment () |
Returns the Action Link Attachment Created in NX11.0.0. More... | |
NXOpen::Motion::LinkAttachmentData * | BaseLinkAttachment () |
Returns the Base Link Attachment Created in NX11.0.0. More... | |
NXOpen::Motion::LinkCouplerCoupleBuilder::MeasurementChoices | MeasurementType () |
Returns the measurement type Created in NX12.0.0. More... | |
NXOpen::Expression * | ScaleExpression () |
Returns the scale expression Created in NX12.0.0. More... | |
NXOpen::Motion::MotionFunction * | ScaleFunction () |
Returns the scale spline curve Created in NX12.0.0. More... | |
NXOpen::Motion::SelectFieldData * | ScaleProfile () |
Returns the profile Created in NX12.0.0. More... | |
NXOpen::Motion::LinkCouplerCoupleBuilder::ScaleChoices | ScaleType () |
Returns the scale type Created in NX12.0.0. More... | |
void | SetMeasurementType (NXOpen::Motion::LinkCouplerCoupleBuilder::MeasurementChoices type) |
Sets the measurement type Created in NX12.0.0. More... | |
void | SetScaleFunction (NXOpen::Motion::MotionFunction *spline) |
Sets the scale spline curve Created in NX12.0.0. More... | |
void | SetScaleType (NXOpen::Motion::LinkCouplerCoupleBuilder::ScaleChoices type) |
Sets the scale type Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Motion::LinkCouplerCoupleBuilder
Created in NX12.0.0.
NXOpen::Motion::LinkAttachmentData* NXOpen::Motion::LinkCouplerCoupleBuilder::ActionLinkAttachment | ( | ) |
Returns the Action Link Attachment
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Motion::LinkAttachmentData* NXOpen::Motion::LinkCouplerCoupleBuilder::BaseLinkAttachment | ( | ) |
Returns the Base Link Attachment
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Motion::LinkCouplerCoupleBuilder::MeasurementChoices NXOpen::Motion::LinkCouplerCoupleBuilder::MeasurementType | ( | ) |
Returns the measurement type
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::LinkCouplerCoupleBuilder::ScaleExpression | ( | ) |
Returns the scale expression
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Motion::MotionFunction* NXOpen::Motion::LinkCouplerCoupleBuilder::ScaleFunction | ( | ) |
Returns the scale spline curve
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Motion::SelectFieldData* NXOpen::Motion::LinkCouplerCoupleBuilder::ScaleProfile | ( | ) |
Returns the profile
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Motion::LinkCouplerCoupleBuilder::ScaleChoices NXOpen::Motion::LinkCouplerCoupleBuilder::ScaleType | ( | ) |
Returns the scale type
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
void NXOpen::Motion::LinkCouplerCoupleBuilder::SetMeasurementType | ( | NXOpen::Motion::LinkCouplerCoupleBuilder::MeasurementChoices | type | ) |
Sets the measurement type
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
type | type |
void NXOpen::Motion::LinkCouplerCoupleBuilder::SetScaleFunction | ( | NXOpen::Motion::MotionFunction * | spline | ) |
Sets the scale spline curve
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
spline | spline |
void NXOpen::Motion::LinkCouplerCoupleBuilder::SetScaleType | ( | NXOpen::Motion::LinkCouplerCoupleBuilder::ScaleChoices | type | ) |
Sets the scale type
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
type | type |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.