NX Open C++ Reference Guide
|
Represents a collection of flexible body objects
To obtain an instance of this class, refer to NXOpen::Motion::MotionManager
Created in NX7.5.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Motion::FlexBodyBuilder * | CreateFlexBodyBuilder (NXOpen::Motion::FlexBody *flexbody) |
Creates a NXOpen::Motion::FlexBodyBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Motion::FlexBody * | FindObject (const NXString &name) |
Finds the NXOpen::Motion::FlexBody with the given name. More... | |
NXOpen::Motion::FlexBody * | FindObject (const char *name) |
Finds the NXOpen::Motion::FlexBody with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of flexible body objects
To obtain an instance of this class, refer to NXOpen::Motion::MotionManager
Created in NX7.5.0.
iterator NXOpen::Motion::FlexBodyCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Motion::FlexBodyBuilder* NXOpen::Motion::FlexBodyCollection::CreateFlexBodyBuilder | ( | NXOpen::Motion::FlexBody * | flexbody | ) |
Creates a NXOpen::Motion::FlexBodyBuilder.
flexbody | flexbody |
iterator NXOpen::Motion::FlexBodyCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Motion::FlexBody* NXOpen::Motion::FlexBodyCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Motion::FlexBody with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Motion::FlexBody . |
NXOpen::Motion::FlexBody* NXOpen::Motion::FlexBodyCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Motion::FlexBody with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Motion::FlexBody . |
tag_t NXOpen::Motion::FlexBodyCollection::Tag | ( | ) | const |
Returns the tag of this object.