NX Open C++ Reference Guide
|
Represents a Motion::CustomizedMaterialBuilder . More...
Public Member Functions | |
NXOpen::Expression * | Density () |
Returns the density Created in NX12.0.0. More... | |
bool | IsCustomizedMaterial () |
Returns the customized material flag Created in NX12.0.0. More... | |
NXOpen::PhysicalMaterial * | Material () |
Returns the material Created in NX12.0.0. More... | |
NXOpen::Expression * | PoissonRatio () |
Returns the Poisson ratio Created in NX12.0.0. More... | |
void | SetCustomizedMaterial (bool type) |
Sets the customized material flag Created in NX12.0.0. More... | |
void | SetMaterial (NXOpen::PhysicalMaterial *material) |
Sets the material Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Expression * | YoungModulus () |
Returns the Young modulus Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion::CustomizedMaterialBuilder .
Created in NX12.0.0.
NXOpen::Expression* NXOpen::Motion::CustomizedMaterialBuilder::Density | ( | ) |
Returns the density
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
bool NXOpen::Motion::CustomizedMaterialBuilder::IsCustomizedMaterial | ( | ) |
Returns the customized material flag
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::PhysicalMaterial* NXOpen::Motion::CustomizedMaterialBuilder::Material | ( | ) |
Returns the material
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::CustomizedMaterialBuilder::PoissonRatio | ( | ) |
Returns the Poisson ratio
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
void NXOpen::Motion::CustomizedMaterialBuilder::SetCustomizedMaterial | ( | bool | type | ) |
Sets the customized material flag
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
type | type |
void NXOpen::Motion::CustomizedMaterialBuilder::SetMaterial | ( | NXOpen::PhysicalMaterial * | material | ) |
Sets the material
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
material | material |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::Expression* NXOpen::Motion::CustomizedMaterialBuilder::YoungModulus | ( | ) |
Returns the Young modulus
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")