NX Open C++ Reference Guide
|
Represents the Additive Manufacturing Printer Service
Use the static method in this class to obtain an instance.
More...
Public Member Functions | |
NXOpen::Mfg::AM::Printer * | GetPrinter (const NXString &printerName) |
Retrieves a printer by name. More... | |
NXOpen::Mfg::AM::Printer * | GetPrinter (const char *printerName) |
Retrieves a printer by name. More... | |
std::vector < NXOpen::Mfg::AM::Printer * > | GetPrinters () |
Retrieves the available 3D printers. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Static Public Member Functions | |
static PrinterManager * | GetPrinterManager (NXOpen::Session *owner) |
Returns the PrinterManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Represents the Additive Manufacturing Printer Service
Use the static method in this class to obtain an instance.
Created in NX11.0.1.
NXOpen::Mfg::AM::Printer* NXOpen::Mfg::AM::PrinterManager::GetPrinter | ( | const NXString & | printerName | ) |
Retrieves a printer by name.
printerName | printername |
NXOpen::Mfg::AM::Printer* NXOpen::Mfg::AM::PrinterManager::GetPrinter | ( | const char * | printerName | ) |
Retrieves a printer by name.
printerName | printername |
|
static |
Returns the PrinterManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
std::vector<NXOpen::Mfg::AM::Printer *> NXOpen::Mfg::AM::PrinterManager::GetPrinters | ( | ) |
Retrieves the available 3D printers.
tag_t NXOpen::Mfg::AM::PrinterManager::Tag | ( | ) | const |
Returns the tag of this object.