NX Open C++ Reference Guide
|
Represents a mesh properties builder
To obtain an instance of this class use JAX_MFG_AM_ApplicationManager_GetMeshProperties
Default values.
More...
Public Member Functions | |
NXOpen::GeometricUtilities::DisplayResolutionBuilder * | MeshResolution () |
Returns the mesh resolution builder Created in NX11.0.2. More... | |
NXOpen::SelectPartList * | PartSelection () |
Returns the part selection Created in NX11.0.2. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a mesh properties builder
To obtain an instance of this class use JAX_MFG_AM_ApplicationManager_GetMeshProperties
Default values.
Property | Value |
---|---|
MeshResolution.AngleTolerance |
15.0 |
MeshResolution.EdgeTolerance |
0.005 |
MeshResolution.FaceTolerance |
0.005 |
MeshResolution.Resolution |
Standard |
MeshResolution.WidthTolerance |
0.3 |
Created in NX11.0.2.
NXOpen::GeometricUtilities::DisplayResolutionBuilder* NXOpen::Mfg::AM::MeshProperties::MeshResolution | ( | ) |
Returns the mesh resolution builder
Created in NX11.0.2.
License requirements : None
NXOpen::SelectPartList* NXOpen::Mfg::AM::MeshProperties::PartSelection | ( | ) |
Returns the part selection
Created in NX11.0.2.
License requirements : None