NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::TransmitterExit builder. More...
Public Member Functions | |
NXOpen::CoordinateSystem * | Orientation () |
Returns. More... | |
int | Port () |
Returns. More... | |
NXOpen::Point * | Position () |
Returns. More... | |
void | QueryPorts (std::vector< int > &ports) |
Query the available ports in the owning part. More... | |
NXOpen::Mechatronics::SelectRigidBody * | RigidBody () |
Returns. More... | |
void | SetOrientation (NXOpen::CoordinateSystem *orientation) |
Sets. More... | |
void | SetPort (int port) |
Sets. More... | |
void | SetPosition (NXOpen::Point *position) |
Sets. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::TransmitterExit builder.
To create a new instance of this class, use NXOpen::Mechatronics::TransmitterExitCollection::CreateTransmitterExitBuilder
Created in NX12.0.0.
NXOpen::CoordinateSystem* NXOpen::Mechatronics::TransmitterExitBuilder::Orientation | ( | ) |
Returns.
the initial orientation of receiving objects.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
int NXOpen::Mechatronics::TransmitterExitBuilder::Port | ( | ) |
Returns.
the port of the receiver.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Point* NXOpen::Mechatronics::TransmitterExitBuilder::Position | ( | ) |
Returns.
the initial position of receiving objects.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::TransmitterExitBuilder::QueryPorts | ( | std::vector< int > & | ports | ) |
Query the available ports in the owning part.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ports | Array of available ports. |
NXOpen::Mechatronics::SelectRigidBody* NXOpen::Mechatronics::TransmitterExitBuilder::RigidBody | ( | ) |
Returns.
the referenced moving rigid body. This can be a NXOpen::Mechatronics::RigidBody .
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::TransmitterExitBuilder::SetOrientation | ( | NXOpen::CoordinateSystem * | orientation | ) |
Sets.
the initial orientation of receiving objects.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
orientation | orientation |
void NXOpen::Mechatronics::TransmitterExitBuilder::SetPort | ( | int | port | ) |
Sets.
the port of the receiver.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
port | port |
void NXOpen::Mechatronics::TransmitterExitBuilder::SetPosition | ( | NXOpen::Point * | position | ) |
Sets.
the initial position of receiving objects.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
position | position |