NX Open C++ Reference Guide
|
Represents a Mechatronics::Tracer builder
To create a new instance of this class, use NXOpen::Mechatronics::TracerCollection::CreateTracerBuilder
Created in NX12.0.0.
More...
Public Member Functions | |
NXString | Name () |
Returns the name Created in NX12.0.0. More... | |
NXOpen::Mechatronics::SelectRigidBody * | Selection () |
Returns the body selection. More... | |
NXOpen::Point * | SelectPoint () |
Returns the origin point. More... | |
void | SetName (const NXString &name) |
Sets the name Created in NX12.0.0. More... | |
void | SetName (const char *name) |
Sets the name Created in NX12.0.0. More... | |
void | SetSelectPoint (NXOpen::Point *selectPoint) |
Sets the origin point. More... | |
NXOpen::Expression * | TraceRateSetting () |
Returns the trace rate setting Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Mechatronics::Tracer builder
To create a new instance of this class, use NXOpen::Mechatronics::TracerCollection::CreateTracerBuilder
Created in NX12.0.0.
NXString NXOpen::Mechatronics::TracerBuilder::Name | ( | ) |
Returns the name
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::SelectRigidBody* NXOpen::Mechatronics::TracerBuilder::Selection | ( | ) |
Returns the body selection.
This should be a NXOpen::Mechatronics::RigidBody
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Point* NXOpen::Mechatronics::TracerBuilder::SelectPoint | ( | ) |
Returns the origin point.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::TracerBuilder::SetName | ( | const NXString & | name | ) |
Sets the name
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::TracerBuilder::SetName | ( | const char * | name | ) |
Sets the name
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::TracerBuilder::SetSelectPoint | ( | NXOpen::Point * | selectPoint | ) |
Sets the origin point.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
selectPoint | selectpoint |
NXOpen::Expression* NXOpen::Mechatronics::TracerBuilder::TraceRateSetting | ( | ) |
Returns the trace rate setting
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")