NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::SystemObject builder
This is an abstract class and cannot be created.
More...
Public Member Functions | |
NXString | InstanceName () |
Returns the name of instance. More... | |
void | SetInstanceName (const NXString &name) |
Sets the name of instance. More... | |
void | SetInstanceName (const char *name) |
Sets the name of instance. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::SystemObject builder
This is an abstract class and cannot be created.
Created in NX9.0.0.
NXString NXOpen::Mechatronics::SystemObjectBuilder::InstanceName | ( | ) |
Returns the name of instance.
Created in NX9.0.0.
License requirements : None
void NXOpen::Mechatronics::SystemObjectBuilder::SetInstanceName | ( | const NXString & | name | ) |
Sets the name of instance.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::SystemObjectBuilder::SetInstanceName | ( | const char * | name | ) |
Sets the name of instance.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |