NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::SpeedControl builder. More...
Public Types | |
enum | AxisJointType { AxisJointTypeAngular, AxisJointTypeLinear, AxisJointTypeMixed } |
the Axis Joint types. More... | |
Public Member Functions | |
NXOpen::Mechatronics::SelectPhysicsJoint * | AxisJoint () |
Returns the joint select. More... | |
NXOpen::Mechatronics::SpeedControlBuilder::AxisJointType | AxisType () |
Returns the axis joint type. More... | |
NXOpen::Mechatronics::SpeedPositionControlDirectiontype | DirectionType () |
Returns the direction type, which works only when the speed control is used to drive NXOpen::Mechatronics::TransportSurface Created in NX10.0.0. More... | |
bool | EnableLimitForce () |
Returns whether or not to enable the limit force. More... | |
NXOpen::Expression * | ForwardForce () |
Returns the forward force that speed control can apply. More... | |
bool | LimitJerk () |
Returns the limit jerk flag, which is used to control if the speed control includes jerk data. More... | |
NXOpen::Expression * | MaxAcceleration () |
Returns the max acceleration, which is used to set the maximum acceleration for speed control. More... | |
NXOpen::Expression * | MaxJerk () |
Returns the max jerk, which is used to set the maximum jerk for speed control. More... | |
NXOpen::Expression * | ReverseForce () |
Returns the min force that speed control can apply. More... | |
void | SetAxisJoint (NXOpen::NXObject *axisJoint) |
Sets the joint. More... | |
void | SetAxisType (NXOpen::Mechatronics::SpeedControlBuilder::AxisJointType axisType) |
Sets the axis joint type. More... | |
void | SetDirectionType (NXOpen::Mechatronics::SpeedPositionControlDirectiontype directionType) |
Sets the direction type, which works only when the speed control is used to drive NXOpen::Mechatronics::TransportSurface Created in NX10.0.0. More... | |
void | SetEnableLimitForce (bool enable) |
Sets whether or not to enable the limit force. More... | |
void | SetLimitJerk (bool limitJerk) |
Sets the limit jerk flag, which is used to control if the speed control includes jerk data. More... | |
void | SetUseAcceleration (bool useAcceleration) |
Sets the use acceleration flag, which is used to control if the speed control includes acceleration data. More... | |
NXOpen::SelectNXObject * | Signal () |
Returns the signal select. More... | |
NXOpen::Expression * | Speed () |
Returns the speed. More... | |
bool | UseAcceleration () |
Returns the use acceleration flag, which is used to control if the speed control includes acceleration data. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::SpeedControl builder.
To create a new instance of this class, use NXOpen::Mechatronics::SpeedControlCollection::CreateSpeedControlBuilder
Created in NX7.5.1.
NXOpen::Mechatronics::SelectPhysicsJoint* NXOpen::Mechatronics::SpeedControlBuilder::AxisJoint | ( | ) |
Returns the joint select.
This can be a NXOpen::Mechatronics::HingeJoint , NXOpen::Mechatronics::SlidingJoint , NXOpen::Mechatronics::CylindricalJoint and NXOpen::Mechatronics::TransportSurface .
Created in NX7.5.1.
License requirements : None
NXOpen::Mechatronics::SpeedControlBuilder::AxisJointType NXOpen::Mechatronics::SpeedControlBuilder::AxisType | ( | ) |
Returns the axis joint type.
Created in NX7.5.1.
License requirements : None
NXOpen::Mechatronics::SpeedPositionControlDirectiontype NXOpen::Mechatronics::SpeedControlBuilder::DirectionType | ( | ) |
Returns the direction type, which works only when the speed control is used to drive NXOpen::Mechatronics::TransportSurface
Created in NX10.0.0.
License requirements : None
bool NXOpen::Mechatronics::SpeedControlBuilder::EnableLimitForce | ( | ) |
Returns whether or not to enable the limit force.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::SpeedControlBuilder::ForwardForce | ( | ) |
Returns the forward force that speed control can apply.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Mechatronics::SpeedControlBuilder::LimitJerk | ( | ) |
Returns the limit jerk flag, which is used to control if the speed control includes jerk data.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Mechatronics::SpeedControlBuilder::MaxAcceleration | ( | ) |
Returns the max acceleration, which is used to set the maximum acceleration for speed control.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Mechatronics::SpeedControlBuilder::MaxJerk | ( | ) |
Returns the max jerk, which is used to set the maximum jerk for speed control.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Mechatronics::SpeedControlBuilder::ReverseForce | ( | ) |
Returns the min force that speed control can apply.
Created in NX9.0.0.
License requirements : None
void NXOpen::Mechatronics::SpeedControlBuilder::SetAxisJoint | ( | NXOpen::NXObject * | axisJoint | ) |
Sets the joint.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
axisJoint | axis joint |
void NXOpen::Mechatronics::SpeedControlBuilder::SetAxisType | ( | NXOpen::Mechatronics::SpeedControlBuilder::AxisJointType | axisType | ) |
Sets the axis joint type.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
axisType | axistype |
void NXOpen::Mechatronics::SpeedControlBuilder::SetDirectionType | ( | NXOpen::Mechatronics::SpeedPositionControlDirectiontype | directionType | ) |
Sets the direction type, which works only when the speed control is used to drive NXOpen::Mechatronics::TransportSurface
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
directionType | directiontype |
void NXOpen::Mechatronics::SpeedControlBuilder::SetEnableLimitForce | ( | bool | enable | ) |
Sets whether or not to enable the limit force.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
enable | enable |
void NXOpen::Mechatronics::SpeedControlBuilder::SetLimitJerk | ( | bool | limitJerk | ) |
Sets the limit jerk flag, which is used to control if the speed control includes jerk data.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
limitJerk | limitjerk |
void NXOpen::Mechatronics::SpeedControlBuilder::SetUseAcceleration | ( | bool | useAcceleration | ) |
Sets the use acceleration flag, which is used to control if the speed control includes acceleration data.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
useAcceleration | useacceleration |
NXOpen::SelectNXObject* NXOpen::Mechatronics::SpeedControlBuilder::Signal | ( | ) |
Returns the signal select.
This can be a NXOpen::Mechatronics::Signal or NXOpen::Mechatronics::AdapterSignal .
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::SpeedControlBuilder::Speed | ( | ) |
Returns the speed.
Created in NX7.5.1.
License requirements : None
bool NXOpen::Mechatronics::SpeedControlBuilder::UseAcceleration | ( | ) |
Returns the use acceleration flag, which is used to control if the speed control includes acceleration data.
Created in NX9.0.0.
License requirements : None