NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::SignalMappingBuilder
To create a new instance of this class, use NXOpen::Mechatronics::PhysicsManager::CreateSignalMappingBuilder
Created in NX8.5.0.
More...
Public Types | |
enum | AppOption { AppOptionOpcda, AppOptionOpcua, AppOptionShm, AppOptionMatlab, AppOptionPlcsimadv, AppOptionTcp, AppOptionUdp, AppOptionProfinet } |
the application option More... | |
Public Member Functions | |
NXOpen::Mechatronics::SignalMappingConnectionBuilderList * | ConnectionList () |
Returns. More... | |
NXOpen::Mechatronics::MATLABSignalConnectionBuilderList * | MATLABSignalConnectionList () |
Returns the MATLAB Signal Connection Builder list Created in NX11.0.0. More... | |
void | SetFolder (NXOpen::Mechatronics::PMNavFolderObject *tgFolder) |
Sets folder in which the newly created connections will be stored. More... | |
NXOpen::Mechatronics::SHMSignalConnectionBuilderList * | SHMSignalConnectionList () |
Returns the SHM Signal Connection Builder list Created in NX9.0.0. More... | |
NXOpen::Mechatronics::SignalConnectionBuilderList * | SignalConnectionList () |
Returns the signal connection builder list Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::SignalMappingBuilder
To create a new instance of this class, use NXOpen::Mechatronics::PhysicsManager::CreateSignalMappingBuilder
Created in NX8.5.0.
NXOpen::Mechatronics::SignalMappingConnectionBuilderList* NXOpen::Mechatronics::SignalMappingBuilder::ConnectionList | ( | ) |
Returns.
the signal mapping connection builder list.
Created in NX12.0.0.
License requirements : None
NXOpen::Mechatronics::MATLABSignalConnectionBuilderList* NXOpen::Mechatronics::SignalMappingBuilder::MATLABSignalConnectionList | ( | ) |
Returns the MATLAB Signal Connection Builder list
Created in NX11.0.0.
License requirements : None
void NXOpen::Mechatronics::SignalMappingBuilder::SetFolder | ( | NXOpen::Mechatronics::PMNavFolderObject * | tgFolder | ) |
Sets folder in which the newly created connections will be stored.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
tgFolder | tgfolder |
NXOpen::Mechatronics::SHMSignalConnectionBuilderList* NXOpen::Mechatronics::SignalMappingBuilder::SHMSignalConnectionList | ( | ) |
Returns the SHM Signal Connection Builder list
Created in NX9.0.0.
License requirements : None
NXOpen::Mechatronics::SignalConnectionBuilderList* NXOpen::Mechatronics::SignalMappingBuilder::SignalConnectionList | ( | ) |
Returns the signal connection builder list
Created in NX8.5.0.
License requirements : None