NX Open C++ Reference Guide
|
Select a classification from the reuse library. More...
Public Member Functions | |
NXString | ClassId () |
Returns. More... | |
void | SetClassId (const NXString &classId) |
Sets. More... | |
void | SetClassId (const char *classId) |
Sets. More... | |
Public Member Functions inherited from NXOpen::Tooling::SelectReuseLibraryItemBuilder | |
NXString | DescriptiveName () |
Returns the descriptive name Created in NX9.0.0. More... | |
NXString | Selection () |
Returns the path of the file from the reuse library Created in NX9.0.0. More... | |
void | SetDescriptiveName (const NXString &descriptiveName) |
Sets the descriptive name Created in NX9.0.0. More... | |
void | SetDescriptiveName (const char *descriptiveName) |
Sets the descriptive name Created in NX9.0.0. More... | |
void | SetSelection (const NXString &path) |
Sets the path of the file from the reuse library Created in NX9.0.0. More... | |
void | SetSelection (const char *path) |
Sets the path of the file from the reuse library Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Select a classification from the reuse library.
Created in NX11.0.0.
NXString NXOpen::Mechatronics::SelectClassificationBuilder::ClassId | ( | ) |
Returns.
the Teamcenter storage class id.
It is the storage class ID of Teamcenter classification reuse library.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::SelectClassificationBuilder::SetClassId | ( | const NXString & | classId | ) |
Sets.
the Teamcenter storage class id.
It is the storage class ID of Teamcenter classification reuse library.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
classId | the class id |
void NXOpen::Mechatronics::SelectClassificationBuilder::SetClassId | ( | const char * | classId | ) |
Sets.
the Teamcenter storage class id.
It is the storage class ID of Teamcenter classification reuse library.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
classId | the class id |