NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::RequirementCollection
To obtain an instance of this class, refer to NXOpen::Mechatronics::MechatronicsManager
Created in NX8.5.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Mechatronics::RequirementBuilder * | CreateRequirementBuilder (NXOpen::Mechatronics::Requirement *object) |
Create builder for Requirement class. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Mechatronics::Requirement * | FindObject (const NXString &name) |
Finds the NXOpen::Mechatronics::Requirement object with the given name. More... | |
NXOpen::Mechatronics::Requirement * | FindObject (const char *name) |
Finds the NXOpen::Mechatronics::Requirement object with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::RequirementCollection
To obtain an instance of this class, refer to NXOpen::Mechatronics::MechatronicsManager
Created in NX8.5.0.
iterator NXOpen::Mechatronics::RequirementCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Mechatronics::RequirementBuilder* NXOpen::Mechatronics::RequirementCollection::CreateRequirementBuilder | ( | NXOpen::Mechatronics::Requirement * | object | ) |
Create builder for Requirement class.
object | NXOpen::Mechatronics::Requirement to be edited, if NULL then create a new one |
iterator NXOpen::Mechatronics::RequirementCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Mechatronics::Requirement* NXOpen::Mechatronics::RequirementCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Mechatronics::Requirement object with the given name.
name | Name of the requirement object, actually it shall be handle. |
NXOpen::Mechatronics::Requirement* NXOpen::Mechatronics::RequirementCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Mechatronics::Requirement object with the given name.
name | Name of the requirement object, actually it shall be handle. |
tag_t NXOpen::Mechatronics::RequirementCollection::Tag | ( | ) | const |
Returns the tag of this object.