NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::ReplacePhysicsBuilder builder. More...
Public Member Functions | |
void | MappingNewphysicsFileid (const NXString &originalPhysicsObjectPrototypeFileId, const NXString &newFileId) |
Maps new physics file id according to the original file id More... | |
void | MappingNewphysicsFileid (const char *originalPhysicsObjectPrototypeFileId, const char *newFileId) |
Maps new physics file id according to the original file id More... | |
void | MappingNewphysicsObject (const NXString &originalPhysicsObjectPrototypeFileId, NXOpen::NXObject *newPhysicsObj) |
Maps new physics object according to the original file id Created in NX9.0.0. More... | |
void | MappingNewphysicsObject (const char *originalPhysicsObjectPrototypeFileId, NXOpen::NXObject *newPhysicsObj) |
Maps new physics object according to the original file id Created in NX9.0.0. More... | |
void | ScanPhysicsObject (NXOpen::Assemblies::Component *replacedPartOcc) |
Scans physics objects in context Created in NX8.5.0. More... | |
void | SetReplacementStatus (bool status) |
Set the replacement status Created in NX8.5.2. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::ReplacePhysicsBuilder builder.
This class migrates physics objects from replaced component to replacement component in MCD environment, and regeneration of every physics object is done by its own JA interface.
To create a new instance of this class, use NXOpen::Mechatronics::PhysicsManager::CreateReplacePhysicsBuilder
Created in NX8.0.0.
void NXOpen::Mechatronics::ReplacePhysicsBuilder::MappingNewphysicsFileid | ( | const NXString & | originalPhysicsObjectPrototypeFileId, |
const NXString & | newFileId | ||
) |
Maps new physics file id according to the original file id
Use NXOpen::Mechatronics::ReplacePhysicsBuilder::MappingNewphysicsObject instead.
Created in NX8.5.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
originalPhysicsObjectPrototypeFileId | The original physics object file id |
newFileId | The new file id |
void NXOpen::Mechatronics::ReplacePhysicsBuilder::MappingNewphysicsFileid | ( | const char * | originalPhysicsObjectPrototypeFileId, |
const char * | newFileId | ||
) |
Maps new physics file id according to the original file id
Use NXOpen::Mechatronics::ReplacePhysicsBuilder::MappingNewphysicsObject instead.
Created in NX8.5.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
originalPhysicsObjectPrototypeFileId | The original physics object file id |
newFileId | The new file id |
void NXOpen::Mechatronics::ReplacePhysicsBuilder::MappingNewphysicsObject | ( | const NXString & | originalPhysicsObjectPrototypeFileId, |
NXOpen::NXObject * | newPhysicsObj | ||
) |
Maps new physics object according to the original file id
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
originalPhysicsObjectPrototypeFileId | The original physics object file id |
newPhysicsObj | The new physics object to replace |
void NXOpen::Mechatronics::ReplacePhysicsBuilder::MappingNewphysicsObject | ( | const char * | originalPhysicsObjectPrototypeFileId, |
NXOpen::NXObject * | newPhysicsObj | ||
) |
Maps new physics object according to the original file id
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
originalPhysicsObjectPrototypeFileId | The original physics object file id |
newPhysicsObj | The new physics object to replace |
void NXOpen::Mechatronics::ReplacePhysicsBuilder::ScanPhysicsObject | ( | NXOpen::Assemblies::Component * | replacedPartOcc | ) |
Scans physics objects in context
Created in NX8.5.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
replacedPartOcc | The replaced part occurence |
void NXOpen::Mechatronics::ReplacePhysicsBuilder::SetReplacementStatus | ( | bool | status | ) |
Set the replacement status
Created in NX8.5.2.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
status | The replacement status |