NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::Relay builder. More...
Public Member Functions | |
NXOpen::Expression * | LowerLimit () |
Returns. More... | |
int | PersistentTag () |
Returns. More... | |
NXOpen::SelectNXObject * | SelectedPhysicsObject () |
Returns. More... | |
void | SetPersistentTag (int persistentTag) |
Sets. More... | |
NXOpen::Expression * | UpperLimit () |
Returns. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::Relay builder.
To create a new instance of this class, use NXOpen::Mechatronics::RelayCollection::CreateRelayBuilder
Created in NX11.0.0.
NXOpen::Expression* NXOpen::Mechatronics::RelayBuilder::LowerLimit | ( | ) |
Returns.
the lower switch point used to judge whether need to switch the state.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
int NXOpen::Mechatronics::RelayBuilder::PersistentTag | ( | ) |
Returns.
the Persistent Tag used in the physics object
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::SelectNXObject* NXOpen::Mechatronics::RelayBuilder::SelectedPhysicsObject | ( | ) |
Returns.
the physics select. This can be a physics object.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::RelayBuilder::SetPersistentTag | ( | int | persistentTag | ) |
Sets.
the Persistent Tag used in the physics object
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
persistentTag | persistenttag |
NXOpen::Expression* NXOpen::Mechatronics::RelayBuilder::UpperLimit | ( | ) |
Returns.
the upper switch point used to judge whether need to switch the state.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")