NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::ReadWriteDeviceBuilder . More...
Public Types | |
enum | DeviceType { DeviceTypeReader, DeviceTypeWriter } |
the device types. More... | |
enum | ExecuteMode { ExecuteModeNone, ExecuteModeAlways, ExecuteModeOnceOnly } |
the execute modes. More... | |
Public Member Functions | |
NXOpen::Mechatronics::ReadWriteDeviceBuilder::DeviceType | GetDeviceType () |
Gets device type. More... | |
NXOpen::Mechatronics::ReadWriteDeviceBuilder::ExecuteMode | GetExecuteMode () |
Gets execute mode. More... | |
NXOpen::Mechatronics::TagFormObject * | GetForm () |
Gets the form NXOpen::Mechatronics::TagFormObject object. More... | |
NXOpen::Mechatronics::TagTableObject * | GetTable () |
Gets the table NXOpen::Mechatronics::TagTableObject object. More... | |
NXString | Name () |
Returns the name. More... | |
NXOpen::Mechatronics::SelectCollisionSensor * | Sensor () |
Returns the selected sensor NXOpen::Mechatronics::CollisionSensor object. More... | |
void | SetDeviceType (NXOpen::Mechatronics::ReadWriteDeviceBuilder::DeviceType type) |
Sets device type. More... | |
void | SetExecuteMode (NXOpen::Mechatronics::ReadWriteDeviceBuilder::ExecuteMode mode) |
Sets execute mode. More... | |
void | SetForm (NXOpen::Mechatronics::TagFormObject *form) |
Sets the form NXOpen::Mechatronics::TagFormObject object. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetTable (NXOpen::Mechatronics::TagTableObject *table) |
Sets the table NXOpen::Mechatronics::TagTableObject object. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::ReadWriteDeviceBuilder .
To create a new instance of this class, use NXOpen::Mechatronics::ReadWriteDeviceCollection::CreateReadWriteDeviceBuilder
Created in NX10.0.0.
NXOpen::Mechatronics::ReadWriteDeviceBuilder::DeviceType NXOpen::Mechatronics::ReadWriteDeviceBuilder::GetDeviceType | ( | ) |
Gets device type.
NXOpen::Mechatronics::ReadWriteDeviceBuilder::ExecuteMode NXOpen::Mechatronics::ReadWriteDeviceBuilder::GetExecuteMode | ( | ) |
Gets execute mode.
NXOpen::Mechatronics::TagFormObject* NXOpen::Mechatronics::ReadWriteDeviceBuilder::GetForm | ( | ) |
Gets the form NXOpen::Mechatronics::TagFormObject object.
NXOpen::Mechatronics::TagTableObject* NXOpen::Mechatronics::ReadWriteDeviceBuilder::GetTable | ( | ) |
Gets the table NXOpen::Mechatronics::TagTableObject object.
NXString NXOpen::Mechatronics::ReadWriteDeviceBuilder::Name | ( | ) |
Returns the name.
Created in NX10.0.0.
License requirements : None
NXOpen::Mechatronics::SelectCollisionSensor* NXOpen::Mechatronics::ReadWriteDeviceBuilder::Sensor | ( | ) |
Returns the selected sensor NXOpen::Mechatronics::CollisionSensor object.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::ReadWriteDeviceBuilder::SetDeviceType | ( | NXOpen::Mechatronics::ReadWriteDeviceBuilder::DeviceType | type | ) |
Sets device type.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
type | type |
void NXOpen::Mechatronics::ReadWriteDeviceBuilder::SetExecuteMode | ( | NXOpen::Mechatronics::ReadWriteDeviceBuilder::ExecuteMode | mode | ) |
Sets execute mode.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
mode | mode |
void NXOpen::Mechatronics::ReadWriteDeviceBuilder::SetForm | ( | NXOpen::Mechatronics::TagFormObject * | form | ) |
Sets the form NXOpen::Mechatronics::TagFormObject object.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
form | form |
void NXOpen::Mechatronics::ReadWriteDeviceBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::ReadWriteDeviceBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::ReadWriteDeviceBuilder::SetTable | ( | NXOpen::Mechatronics::TagTableObject * | table | ) |
Sets the table NXOpen::Mechatronics::TagTableObject object.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
table | table |