NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::PMNavFolderObjectCollection
To obtain an instance of this class, refer to NXOpen::Mechatronics::PhysicsManager
Created in NX9.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Represents a NXOpen::Mechatronics::PMNavFolderObjectCollection
To obtain an instance of this class, refer to NXOpen::Mechatronics::PhysicsManager
Created in NX9.0.0.
iterator NXOpen::Mechatronics::PMNavFolderObjectCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Mechatronics::PMNavFolderObject* NXOpen::Mechatronics::PMNavFolderObjectCollection::Create | ( | const NXString & | name | ) |
Creates the NXOpen::Mechatronics::PMNavFolderObject object with the given name.
name | The name of the NXOpen::Mechatronics::PMNavFolderObject . |
NXOpen::Mechatronics::PMNavFolderObject* NXOpen::Mechatronics::PMNavFolderObjectCollection::Create | ( | const char * | name | ) |
Creates the NXOpen::Mechatronics::PMNavFolderObject object with the given name.
name | The name of the NXOpen::Mechatronics::PMNavFolderObject . |
void NXOpen::Mechatronics::PMNavFolderObjectCollection::Delete | ( | NXOpen::Mechatronics::PMNavFolderObject * | folder, |
bool | isDeleteMember | ||
) |
Deletes the NXOpen::Mechatronics::PMNavFolderObject object.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
folder | folder |
isDeleteMember | Delete its members or not |
iterator NXOpen::Mechatronics::PMNavFolderObjectCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Mechatronics::PMNavFolderObject* NXOpen::Mechatronics::PMNavFolderObjectCollection::FindByObject | ( | NXOpen::TaggedObject * | object | ) |
Finds the NXOpen::Mechatronics::PMNavFolderObject object with the given physics object.
object | The physics object belonging to the NXOpen::Mechatronics::PMNavFolderObject . |
NXOpen::Mechatronics::PMNavFolderObject* NXOpen::Mechatronics::PMNavFolderObjectCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Mechatronics::PMNavFolderObject object with the given name.
name | The name of the NXOpen::Mechatronics::PMNavFolderObject . |
NXOpen::Mechatronics::PMNavFolderObject* NXOpen::Mechatronics::PMNavFolderObjectCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Mechatronics::PMNavFolderObject object with the given name.
name | The name of the NXOpen::Mechatronics::PMNavFolderObject . |
tag_t NXOpen::Mechatronics::PMNavFolderObjectCollection::Tag | ( | ) | const |
Returns the tag of this object.