NX Open C++ Reference Guide
|
Represents a frame that constrains the orientation along the path curve. More...
Public Types | |
enum | CurveTypes { CurveTypesLine, CurveTypesSpline } |
the curve types More... | |
Public Member Functions | |
NXOpen::NXObject * | AssociatedCurve () |
Returns the associated curve. More... | |
NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveTypes | CurveType () |
Returns the curve type. More... | |
NXOpen::CoordinateSystem * | PathFrame () |
Returns the path frame. More... | |
double | PathParameter () |
Returns the path parameter. More... | |
void | SetAssociatedCurve (NXOpen::NXObject *curve) |
Sets the associated curve. More... | |
void | SetCurveType (NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveTypes curveType) |
Sets the curve type. More... | |
void | SetPathFrame (NXOpen::CoordinateSystem *pathFrame) |
Sets the path frame. More... | |
void | SetPathParameter (double pathParameter) |
Sets the path parameter. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a frame that constrains the orientation along the path curve.
To create a new instance of this class, use NXOpen::Mechatronics::PathConstraintJointBuilder::NewPathFrame
Created in NX10.0.0.
NXOpen::NXObject* NXOpen::Mechatronics::PathConstraintFrameBuilder::AssociatedCurve | ( | ) |
Returns the associated curve.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveTypes NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveType | ( | ) |
Returns the curve type.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::CoordinateSystem* NXOpen::Mechatronics::PathConstraintFrameBuilder::PathFrame | ( | ) |
Returns the path frame.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
double NXOpen::Mechatronics::PathConstraintFrameBuilder::PathParameter | ( | ) |
Returns the path parameter.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::PathConstraintFrameBuilder::SetAssociatedCurve | ( | NXOpen::NXObject * | curve | ) |
Sets the associated curve.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
curve | curve |
void NXOpen::Mechatronics::PathConstraintFrameBuilder::SetCurveType | ( | NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveTypes | curveType | ) |
Sets the curve type.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
curveType | curvetype |
void NXOpen::Mechatronics::PathConstraintFrameBuilder::SetPathFrame | ( | NXOpen::CoordinateSystem * | pathFrame | ) |
Sets the path frame.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
pathFrame | pathframe |
void NXOpen::Mechatronics::PathConstraintFrameBuilder::SetPathParameter | ( | double | pathParameter | ) |
Sets the path parameter.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
pathParameter | pathparameter |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.