NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::HydraulicValve builder. More...
Public Types | |
enum | OutputValveType { OutputValveTypeFourWay, OutputValveTypeThreeWay } |
the Valve types. More... | |
Public Member Functions | |
NXOpen::Expression * | ControlInput () |
Returns. More... | |
NXOpen::Mechatronics::SelectHydraulicCylinderList * | Cylinders () |
Returns. More... | |
NXOpen::Expression * | ExhaustPressure () |
Returns. More... | |
NXOpen::Expression * | NominalFlow () |
Returns. More... | |
NXOpen::Expression * | NominalPressure () |
Returns. More... | |
void | SetCylinders (const std::vector< NXOpen::Mechatronics::HydraulicCylinder * > &cylinders) |
the Cylinders. More... | |
void | SetValveType (NXOpen::Mechatronics::HydraulicValveBuilder::OutputValveType valveType) |
Sets. More... | |
NXOpen::Expression * | SupplyPressure () |
Returns. More... | |
NXOpen::Mechatronics::HydraulicValveBuilder::OutputValveType | ValveType () |
Returns. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::HydraulicValve builder.
To create a new instance of this class, use NXOpen::Mechatronics::HydraulicValveCollection::CreateHydraulicValveBuilder
Created in NX11.0.0.
NXOpen::Expression* NXOpen::Mechatronics::HydraulicValveBuilder::ControlInput | ( | ) |
Returns.
the initial control input.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::SelectHydraulicCylinderList* NXOpen::Mechatronics::HydraulicValveBuilder::Cylinders | ( | ) |
Returns.
the Cylinder. This can be a HydraulicCylinder .
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HydraulicValveBuilder::ExhaustPressure | ( | ) |
Returns.
the initial exhaust pressure.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HydraulicValveBuilder::NominalFlow | ( | ) |
Returns.
the initial nominal flow.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HydraulicValveBuilder::NominalPressure | ( | ) |
Returns.
the initial nominal pressure.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::HydraulicValveBuilder::SetCylinders | ( | const std::vector< NXOpen::Mechatronics::HydraulicCylinder * > & | cylinders | ) |
the Cylinders.
Sets the cylinder array.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
cylinders | Input geometries |
void NXOpen::Mechatronics::HydraulicValveBuilder::SetValveType | ( | NXOpen::Mechatronics::HydraulicValveBuilder::OutputValveType | valveType | ) |
Sets.
the valve type.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
valveType | valvetype |
NXOpen::Expression* NXOpen::Mechatronics::HydraulicValveBuilder::SupplyPressure | ( | ) |
Returns.
the initial supply pressure.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::HydraulicValveBuilder::OutputValveType NXOpen::Mechatronics::HydraulicValveBuilder::ValveType | ( | ) |
Returns.
the valve type.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")