NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::HydraulicCylinder builder. More...
Public Types | |
enum | OutputRodType { OutputRodTypeSingle, OutputRodTypeDouble } |
the Rod types. More... | |
Public Member Functions | |
NXOpen::Mechatronics::SelectPhysicsJoint * | AxisJoint () |
Returns. More... | |
NXOpen::Expression * | PistonDiameter () |
Returns. More... | |
NXOpen::Expression * | PistonRodDiameter () |
Returns. More... | |
NXOpen::Expression * | PressureA () |
Returns. More... | |
NXOpen::Expression * | PressureB () |
Returns. More... | |
NXOpen::Mechatronics::HydraulicCylinderBuilder::OutputRodType | RodType () |
Returns. More... | |
void | SetRodType (NXOpen::Mechatronics::HydraulicCylinderBuilder::OutputRodType rodType) |
Sets. More... | |
NXOpen::Expression * | StrokeLength () |
Returns. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::HydraulicCylinder builder.
To create a new instance of this class, use NXOpen::Mechatronics::HydraulicCylinderCollection::CreateHydraulicCylinderBuilder
Created in NX11.0.0.
NXOpen::Mechatronics::SelectPhysicsJoint* NXOpen::Mechatronics::HydraulicCylinderBuilder::AxisJoint | ( | ) |
Returns.
the Axis Joint. This can be a PhysicsJoint .
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HydraulicCylinderBuilder::PistonDiameter | ( | ) |
Returns.
the diameter of the piston.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HydraulicCylinderBuilder::PistonRodDiameter | ( | ) |
Returns.
the diameter of the piston rod.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HydraulicCylinderBuilder::PressureA | ( | ) |
Returns.
the initial pressure of chamber A.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HydraulicCylinderBuilder::PressureB | ( | ) |
Returns.
the initial pressure of chamber B.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::HydraulicCylinderBuilder::OutputRodType NXOpen::Mechatronics::HydraulicCylinderBuilder::RodType | ( | ) |
Returns.
the rod type.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::HydraulicCylinderBuilder::SetRodType | ( | NXOpen::Mechatronics::HydraulicCylinderBuilder::OutputRodType | rodType | ) |
Sets.
the rod type.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
rodType | rodtype |
NXOpen::Expression* NXOpen::Mechatronics::HydraulicCylinderBuilder::StrokeLength | ( | ) |
Returns.
the overall stroke length of the cylinder.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")