NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::Gear builder. More...
Public Types | |
enum | AxisJointType { AxisJointTypeLinear, AxisJointTypeAngular } |
the axis joint types. More... | |
Public Member Functions | |
NXOpen::Mechatronics::GearBuilder::AxisJointType | AxisType () |
Returns the axis joint type. More... | |
NXOpen::Expression * | ExpressionMasterMultiple () |
Returns the master multiple expression. More... | |
NXOpen::Expression * | ExpressionSlaveMultiple () |
Returns the slave multiple expression. More... | |
double | MasterMultiple () |
Returns the master multiple. More... | |
void | SetAxisType (NXOpen::Mechatronics::GearBuilder::AxisJointType axisType) |
Sets the axis joint type. More... | |
void | SetMasterMultiple (double masterMultiple) |
Sets the master multiple. More... | |
void | SetSlaveMultiple (double slaveMultiple) |
Sets the slave multiple. More... | |
double | SlaveMultiple () |
Returns the slave multiple. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::CouplingBuilder | |
bool | AllowSlip () |
Returns the coulping can slip or not. More... | |
NXOpen::Mechatronics::SelectPhysicsJoint * | MasterAxisJoint () |
Returns the master axis joint. More... | |
void | SetAllowSlip (bool allowSlip) |
Sets the coulping can slip or not. More... | |
void | SetMasterAxisJoint (NXOpen::Mechatronics::PhysicsJoint *master) |
Sets the master axis. More... | |
void | SetSlaveAxisJoint (NXOpen::Mechatronics::PhysicsJoint *slave) |
Sets the slave axis. More... | |
NXOpen::Mechatronics::SelectPhysicsJoint * | SlaveAxisJoint () |
Returns the slave axis joint. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::Gear builder.
To create a new instance of this class, use NXOpen::Mechatronics::GearCollection::CreateGearBuilder
Created in NX7.5.1.
NXOpen::Mechatronics::GearBuilder::AxisJointType NXOpen::Mechatronics::GearBuilder::AxisType | ( | ) |
Returns the axis joint type.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::GearBuilder::ExpressionMasterMultiple | ( | ) |
Returns the master multiple expression.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::GearBuilder::ExpressionSlaveMultiple | ( | ) |
Returns the slave multiple expression.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
double NXOpen::Mechatronics::GearBuilder::MasterMultiple | ( | ) |
Returns the master multiple.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::GearBuilder::SetAxisType | ( | NXOpen::Mechatronics::GearBuilder::AxisJointType | axisType | ) |
Sets the axis joint type.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
axisType | axistype |
void NXOpen::Mechatronics::GearBuilder::SetMasterMultiple | ( | double | masterMultiple | ) |
Sets the master multiple.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
masterMultiple | mastermultiple |
void NXOpen::Mechatronics::GearBuilder::SetSlaveMultiple | ( | double | slaveMultiple | ) |
Sets the slave multiple.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
slaveMultiple | slavemultiple |
double NXOpen::Mechatronics::GearBuilder::SlaveMultiple | ( | ) |
Returns the slave multiple.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")