NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::GanttLinkerBuilder
To create a new instance of this class, use NXOpen::Mechatronics::GanttLinkerCollection::CreateGanttLinkerBuilder
Created in NX10.0.0.
More...
Public Types | |
enum | LinkerLogicType { LinkerLogicTypeAnd, LinkerLogicTypeOr } |
Represents the linker logic types. More... | |
Public Member Functions | |
NXOpen::Mechatronics::GanttLinkerBuilder::LinkerLogicType | LogicType () |
Returns. More... | |
NXOpen::Mechatronics::GanttOperationObject * | Primary () |
Returns the accessor for first operation object which is going to be linked Created in NX10.0.0. More... | |
NXOpen::Mechatronics::GanttOperationObject * | Secondary () |
Returns the accessor for second operation object which is going to be linked Created in NX10.0.0. More... | |
void | SetLogicType (NXOpen::Mechatronics::GanttLinkerBuilder::LinkerLogicType type) |
Sets. More... | |
void | SetPrimary (NXOpen::Mechatronics::GanttOperationObject *primary) |
Sets the accessor for first operation object which is going to be linked Created in NX10.0.0. More... | |
void | SetSecondary (NXOpen::Mechatronics::GanttOperationObject *secondary) |
Sets the accessor for second operation object which is going to be linked Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::GanttLinkerBuilder
To create a new instance of this class, use NXOpen::Mechatronics::GanttLinkerCollection::CreateGanttLinkerBuilder
Created in NX10.0.0.
NXOpen::Mechatronics::GanttLinkerBuilder::LinkerLogicType NXOpen::Mechatronics::GanttLinkerBuilder::LogicType | ( | ) |
Returns.
the logic type.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::GanttOperationObject* NXOpen::Mechatronics::GanttLinkerBuilder::Primary | ( | ) |
Returns the accessor for first operation object which is going to be linked
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::GanttOperationObject* NXOpen::Mechatronics::GanttLinkerBuilder::Secondary | ( | ) |
Returns the accessor for second operation object which is going to be linked
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::GanttLinkerBuilder::SetLogicType | ( | NXOpen::Mechatronics::GanttLinkerBuilder::LinkerLogicType | type | ) |
Sets.
the logic type.
Created in NX12.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
type | type |
void NXOpen::Mechatronics::GanttLinkerBuilder::SetPrimary | ( | NXOpen::Mechatronics::GanttOperationObject * | primary | ) |
Sets the accessor for first operation object which is going to be linked
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
primary | primary |
void NXOpen::Mechatronics::GanttLinkerBuilder::SetSecondary | ( | NXOpen::Mechatronics::GanttOperationObject * | secondary | ) |
Sets the accessor for second operation object which is going to be linked
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
secondary | secondary |