NX Open C++ Reference Guide
|
Represents a collection of ExpressionBlock Formula. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Mechatronics::ExpressionBlockFormulaBuilder * | CreateExpressionBlockFormulaBuilder (NXOpen::Mechatronics::ExpressionBlockFormula *expressionBlockFormula) |
Creates a NXOpen::Mechatronics::ExpressionBlockFormulaBuilder . More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Mechatronics::ExpressionBlockFormula * | FindObject (const NXString &name) |
Finds the NXOpen::Mechatronics::ExpressionBlockFormula with the given name. More... | |
NXOpen::Mechatronics::ExpressionBlockFormula * | FindObject (const char *name) |
Finds the NXOpen::Mechatronics::ExpressionBlockFormula with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of ExpressionBlock Formula.
To obtain an instance of this class, refer to NXOpen::Mechatronics::PhysicsManager
Created in NX11.0.0.
iterator NXOpen::Mechatronics::ExpressionBlockFormulaCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Mechatronics::ExpressionBlockFormulaBuilder* NXOpen::Mechatronics::ExpressionBlockFormulaCollection::CreateExpressionBlockFormulaBuilder | ( | NXOpen::Mechatronics::ExpressionBlockFormula * | expressionBlockFormula | ) |
Creates a NXOpen::Mechatronics::ExpressionBlockFormulaBuilder .
expressionBlockFormula | NXOpen::Mechatronics::ExpressionBlockFormula to be edited, if NULL then create a new one |
iterator NXOpen::Mechatronics::ExpressionBlockFormulaCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Mechatronics::ExpressionBlockFormula* NXOpen::Mechatronics::ExpressionBlockFormulaCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Mechatronics::ExpressionBlockFormula with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Mechatronics::ExpressionBlockFormula . |
NXOpen::Mechatronics::ExpressionBlockFormula* NXOpen::Mechatronics::ExpressionBlockFormulaCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Mechatronics::ExpressionBlockFormula with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Mechatronics::ExpressionBlockFormula . |
tag_t NXOpen::Mechatronics::ExpressionBlockFormulaCollection::Tag | ( | ) | const |
Returns the tag of this object.