NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::ExportSensorsActuatorsBuilder . More...
Public Member Functions | |
NXString | ExportFile () |
Returns. More... | |
NXOpen::Mechatronics::SensorsActuatorsListBuilderList * | SensorActuatorList () |
Returns. More... | |
void | SetExportFile (const NXString &exportFile) |
Sets. More... | |
void | SetExportFile (const char *exportFile) |
Sets. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::ExportSensorsActuatorsBuilder .
When the builder is committed, a text file specified by NXOpen::Mechatronics::ExportSensorsActuatorsBuilder::ExportFile is output. This text file is used to instantiate SIMIT template. The format explanation can be found in SIMIT manual of 'SMD table import' with 'Placeholder listed individually option'.
To create a new instance of this class, use NXOpen::Mechatronics::PhysicsManager::CreateExportSensorsActuatorsBuilder
Created in NX11.0.0.
NXString NXOpen::Mechatronics::ExportSensorsActuatorsBuilder::ExportFile | ( | ) |
Returns.
the export file name
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::SensorsActuatorsListBuilderList* NXOpen::Mechatronics::ExportSensorsActuatorsBuilder::SensorActuatorList | ( | ) |
Returns.
the sensor actuator builder list
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::ExportSensorsActuatorsBuilder::SetExportFile | ( | const NXString & | exportFile | ) |
Sets.
the export file name
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
exportFile | The export file name |
void NXOpen::Mechatronics::ExportSensorsActuatorsBuilder::SetExportFile | ( | const char * | exportFile | ) |
Sets.
the export file name
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
exportFile | The export file name |