NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::Accelerometer builder. More...
Public Types | |
enum | OutputMeasureType { OutputMeasureTypeConstant, OutputMeasureTypeVoltage, OutputMeasureTypeCurrent } |
the Measure types. More... | |
Public Member Functions | |
NXOpen::Expression * | LowerAngularTrimRange () |
Returns. More... | |
NXOpen::Expression * | LowerOutputRange () |
Returns. More... | |
NXOpen::Expression * | LowerTrimRange () |
Returns. More... | |
NXOpen::Mechatronics::AccelerometerBuilder::OutputMeasureType | MeasureType () |
Returns. More... | |
NXOpen::Mechatronics::SelectRigidBody * | RigidBody () |
Returns. More... | |
void | SetMeasureType (NXOpen::Mechatronics::AccelerometerBuilder::OutputMeasureType measureType) |
Sets. More... | |
void | SetUseScale (bool useScale) |
Sets. More... | |
void | SetUseTrim (bool useTrim) |
Sets. More... | |
NXOpen::Expression * | UpperAngularTrimRange () |
Returns. More... | |
NXOpen::Expression * | UpperOutputRange () |
Returns. More... | |
NXOpen::Expression * | UpperTrimRange () |
Returns. More... | |
bool | UseScale () |
Returns. More... | |
bool | UseTrim () |
Returns. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::Accelerometer builder.
To create a new instance of this class, use NXOpen::Mechatronics::AccelerometerCollection::CreateAccelerometerBuilder
Created in NX11.0.0.
NXOpen::Expression* NXOpen::Mechatronics::AccelerometerBuilder::LowerAngularTrimRange | ( | ) |
Returns.
the lower angular trim range used to trim the Accelerometer data.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::AccelerometerBuilder::LowerOutputRange | ( | ) |
Returns.
the lower output range used to scale the Accelerometer data. Its measure type contains constant, voltage, current
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::AccelerometerBuilder::LowerTrimRange | ( | ) |
Returns.
the lower trim range used to trim the Accelerometer data.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::AccelerometerBuilder::OutputMeasureType NXOpen::Mechatronics::AccelerometerBuilder::MeasureType | ( | ) |
Returns.
the measure type.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::SelectRigidBody* NXOpen::Mechatronics::AccelerometerBuilder::RigidBody | ( | ) |
Returns.
the Rigid Body. This can be a NXOpen::Mechatronics::RigidBody .
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::AccelerometerBuilder::SetMeasureType | ( | NXOpen::Mechatronics::AccelerometerBuilder::OutputMeasureType | measureType | ) |
Sets.
the measure type.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
measureType | measuretype |
void NXOpen::Mechatronics::AccelerometerBuilder::SetUseScale | ( | bool | useScale | ) |
Sets.
the use scale flag, which is used to control if the accelerometer includes scale parameters.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
useScale | usescale |
void NXOpen::Mechatronics::AccelerometerBuilder::SetUseTrim | ( | bool | useTrim | ) |
Sets.
the use trim flag, which is used to control if the accelerometer includes trim parameters.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
useTrim | usetrim |
NXOpen::Expression* NXOpen::Mechatronics::AccelerometerBuilder::UpperAngularTrimRange | ( | ) |
Returns.
the upper angular trim range used to trim the Accelerometer data.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::AccelerometerBuilder::UpperOutputRange | ( | ) |
Returns.
the upper output range used to scale the Accelerometer data.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::AccelerometerBuilder::UpperTrimRange | ( | ) |
Returns.
the upper trim range used to trim the Accelerometer data.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::AccelerometerBuilder::UseScale | ( | ) |
Returns.
the use scale flag, which is used to control if the accelerometer includes scale parameters.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::AccelerometerBuilder::UseTrim | ( | ) |
Returns.
the use trim flag, which is used to control if the accelerometer includes trim parameters.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")