NX Open C++ Reference Guide
|
the Builder to Merge Component
To create a new instance of this class, use NXOpen::MechanicalRouting::BuilderFactory::CreateMergeBuilder
Created in NX11.0.1.
More...
Public Member Functions | |
NXOpen::Routing::RouteObjectCollector * | CandidateStockComponentCollector () |
Returns the routing component collector that collects candidate stock component to merge with target component Created in NX11.0.1. More... | |
void | SetSimplifyPath (bool simplifyPath) |
Sets the simplify path setting Created in NX11.0.1. More... | |
bool | SimplifyPath () |
Returns the simplify path setting Created in NX11.0.1. More... | |
NXOpen::Routing::RouteObjectCollector * | TargetStockComponentCollector () |
Returns the routing component collector that collects target stock component Created in NX11.0.1. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
the Builder to Merge Component
To create a new instance of this class, use NXOpen::MechanicalRouting::BuilderFactory::CreateMergeBuilder
Created in NX11.0.1.
NXOpen::Routing::RouteObjectCollector* NXOpen::MechanicalRouting::MergeBuilder::CandidateStockComponentCollector | ( | ) |
Returns the routing component collector that collects candidate stock component to merge with target component
Created in NX11.0.1.
License requirements : routing_base ("Routing Basic")
void NXOpen::MechanicalRouting::MergeBuilder::SetSimplifyPath | ( | bool | simplifyPath | ) |
Sets the simplify path setting
Created in NX11.0.1.
License requirements : routing_base ("Routing Basic")
simplifyPath | simplifypath |
bool NXOpen::MechanicalRouting::MergeBuilder::SimplifyPath | ( | ) |
Returns the simplify path setting
Created in NX11.0.1.
License requirements : routing_base ("Routing Basic")
NXOpen::Routing::RouteObjectCollector* NXOpen::MechanicalRouting::MergeBuilder::TargetStockComponentCollector | ( | ) |
Returns the routing component collector that collects target stock component
Created in NX11.0.1.
License requirements : routing_base ("Routing Basic")