NX Open C++ Reference Guide
|
Represents a single valued polar angle measurement
Created in NX8.5.0.
More...
Public Member Functions | |
NXOpen::Scalar * | CreateEmbeddedObject (NXString *name) |
Creates an embedded measurement. More... | |
NXOpen::Measure * | CreateFeature () |
Creates and returns a measurement feature. More... | |
Public Member Functions inherited from NXOpen::SingleMeasure | |
double | Value () |
Returns the value of the measurement Created in NX4.0.0. More... | |
Public Member Functions inherited from NXOpen::GenericMeasure | |
void | Information () |
Display information about a measurement. More... | |
NXOpen::GenericMeasure::Type | MeasurementType () |
Returns the type of the measurement Created in NX4.0.0. More... | |
virtual | ~GenericMeasure () |
Free resources associated with the measure. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::GenericMeasure | |
enum | Type { TypeMinimumDistance, TypeLocalMinimumDistance, TypeMaximumDistance, TypeProjectedDistance, TypeRadialDistance, TypeLength, TypeTwoObjectAngle, TypeThreePointAngle, TypeFaceProperties, TypeMassProperties, TypePointsOnCurves, TypeRoutingPathLength, TypeDiameterDistance, TypePolarRadius, TypePolarAngle, TypeRectangularExtreme, TypePolarArea, TypeMinimumSmartDistance, TypeMaximumSmartDistance, TypePoint } |
The types for a measurement. More... | |
Represents a single valued polar angle measurement
Created in NX8.5.0.
NXOpen::Scalar* NXOpen::MeasurePolarAngle::CreateEmbeddedObject | ( | NXString * | name | ) |
Creates an embedded measurement.
The name of the measurement can be used in an expression formula.
name | the name of the measurement |
NXOpen::Measure* NXOpen::MeasurePolarAngle::CreateFeature | ( | ) |
Creates and returns a measurement feature.