NX Open C++ Reference Guide
|
Represents a manager of line designer user callbacks
Use the static method in this class to obtain an instance.
More...
Public Types | |
typedef NXOpen::Callback2 < void, NXOpen::Assemblies::Component *, NXOpen::Assemblies::Component * > | CustomerCallbackHandler |
User defined method that is called from a particular event Created in NX11.0.1. More... | |
enum | EventType { EventTypePasteEvent, EventTypeEndPasteEvent, EventTypeComponentReplaceEvent } |
This enum is providing the event id. More... | |
Public Member Functions | |
void | CallUserdefinedFunctions (NXOpen::LineDesigner::LineDesignerUserCallBackManager::EventType eventId, NXOpen::Assemblies::Component *srcOcc, NXOpen::Assemblies::Component *targetOcc) |
To call user defined function Created in NX11.0.1. More... | |
void | IsUserdefinedFunctionAvailable (NXOpen::LineDesigner::LineDesignerUserCallBackManager::EventType eventId) |
To check if user defined function is registered Created in NX11.0.1. More... | |
void | RegisterUserdefinedFunctions (const NXOpen::LineDesigner::LineDesignerUserCallBackManager::CustomerCallbackHandler &handler, NXOpen::LineDesigner::LineDesignerUserCallBackManager::EventType eventId) |
To register user defined function Created in NX11.0.1. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
void | UnregisterUserdefinedFunctions (NXOpen::LineDesigner::LineDesignerUserCallBackManager::EventType eventId) |
To register user defined function Created in NX11.0.1. More... | |
Static Public Member Functions | |
static LineDesignerUserCallBackManager * | GetLineDesignerUserCallBackManager (NXOpen::Session *owner) |
Returns the LineDesignerUserCallBackManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Represents a manager of line designer user callbacks
Use the static method in this class to obtain an instance.
Created in NX11.0.1.
typedef NXOpen::Callback2<void, NXOpen::Assemblies::Component *, NXOpen::Assemblies::Component *> NXOpen::LineDesigner::LineDesignerUserCallBackManager::CustomerCallbackHandler |
User defined method that is called from a particular event
Created in NX11.0.1.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::LineDesignerUserCallBackManager::CallUserdefinedFunctions | ( | NXOpen::LineDesigner::LineDesignerUserCallBackManager::EventType | eventId, |
NXOpen::Assemblies::Component * | srcOcc, | ||
NXOpen::Assemblies::Component * | targetOcc | ||
) |
To call user defined function
Created in NX11.0.1.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
eventId | event Id to find the function to be invoke |
srcOcc | src occ |
targetOcc | target occ |
|
static |
Returns the LineDesignerUserCallBackManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
void NXOpen::LineDesigner::LineDesignerUserCallBackManager::IsUserdefinedFunctionAvailable | ( | NXOpen::LineDesigner::LineDesignerUserCallBackManager::EventType | eventId | ) |
To check if user defined function is registered
Created in NX11.0.1.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
eventId | event Id to find the function to be invoke |
void NXOpen::LineDesigner::LineDesignerUserCallBackManager::RegisterUserdefinedFunctions | ( | const NXOpen::LineDesigner::LineDesignerUserCallBackManager::CustomerCallbackHandler & | handler, |
NXOpen::LineDesigner::LineDesignerUserCallBackManager::EventType | eventId | ||
) |
To register user defined function
Created in NX11.0.1.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
handler | method to register |
eventId | event id |
tag_t NXOpen::LineDesigner::LineDesignerUserCallBackManager::Tag | ( | ) | const |
Returns the tag of this object.
void NXOpen::LineDesigner::LineDesignerUserCallBackManager::UnregisterUserdefinedFunctions | ( | NXOpen::LineDesigner::LineDesignerUserCallBackManager::EventType | eventId | ) |
To register user defined function
Created in NX11.0.1.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
eventId | event id |