NX Open C++ Reference Guide
|
Represents a Builder for Reparent 2D Component functionality which will reparents the selected 2D Component contents from another 2D Component definition. More...
Public Member Functions | |
void | AddComponents (const std::vector< NXOpen::Layout2d::Component * > &components) |
Add a list of 2D Components Created in NX11.0.0. More... | |
NXOpen::Layout2d::SelectComponentList * | Components () |
Returns the select 2D Components to reparent the definitions Created in NX11.0.0. More... | |
bool | CreateCopy () |
Returns the flag to distinguish copy and cut operations Created in NX11.0.0. More... | |
void | SetCreateCopy (bool createCopy) |
Sets the flag to distinguish copy and cut operations Created in NX11.0.0. More... | |
void | SetTarget (NXOpen::DisplayableObject *target) |
Sets the target of 2D Components reparent operation Created in NX11.0.0. More... | |
NXOpen::DisplayableObject * | Target () |
Returns the target of 2D Components reparent operation Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Builder for Reparent 2D Component functionality which will reparents the selected 2D Component contents from another 2D Component definition.
To create a new instance of this class, use NXOpen::Layout2d::ComponentCollection::CreateReparentComponentBuilder
Created in NX11.0.0.
void NXOpen::Layout2d::ReparentComponentBuilder::AddComponents | ( | const std::vector< NXOpen::Layout2d::Component * > & | components | ) |
Add a list of 2D Components
Created in NX11.0.0.
License requirements : None
components | components |
NXOpen::Layout2d::SelectComponentList* NXOpen::Layout2d::ReparentComponentBuilder::Components | ( | ) |
Returns the select 2D Components to reparent the definitions
Created in NX11.0.0.
License requirements : None
bool NXOpen::Layout2d::ReparentComponentBuilder::CreateCopy | ( | ) |
Returns the flag to distinguish copy and cut operations
Created in NX11.0.0.
License requirements : None
void NXOpen::Layout2d::ReparentComponentBuilder::SetCreateCopy | ( | bool | createCopy | ) |
Sets the flag to distinguish copy and cut operations
Created in NX11.0.0.
License requirements : None
createCopy | createcopy |
void NXOpen::Layout2d::ReparentComponentBuilder::SetTarget | ( | NXOpen::DisplayableObject * | target | ) |
Sets the target of 2D Components reparent operation
Created in NX11.0.0.
License requirements : None
target | target |
NXOpen::DisplayableObject* NXOpen::Layout2d::ReparentComponentBuilder::Target | ( | ) |
Returns the target of 2D Components reparent operation
Created in NX11.0.0.
License requirements : None