NX Open C++ Reference Guide
|
Represents a Builder for creating Layout2d::LayoutDrawingSheet s
To create a new instance of this class, use NXOpen::Layout2d::LayoutDrawingSheetCollection::CreateLayoutDrawingSheetBuilder
Created in NX12.0.0.
More...
Additional Inherited Members | |
Public Types inherited from NXOpen::Drawings::DrawingSheetBuilder | |
enum | SheetBaseordrawingView { SheetBaseordrawingViewBase, SheetBaseordrawingViewDrawing } |
the base view or drawing view option More... | |
enum | SheetMode { SheetModeCreate, SheetModeEdit } |
the drawing sheet dialog mode More... | |
enum | SheetOption { SheetOptionUseTemplate, SheetOptionStandardSize, SheetOptionCustomSize } |
the options for specifying the attributes of the new drawing sheet to be created. More... | |
enum | SheetProjectionAngle { SheetProjectionAngleFirst, SheetProjectionAngleThird } |
the drawing sheet projection angle More... | |
enum | SheetStandardEnglishScale { SheetStandardEnglishScaleS81, SheetStandardEnglishScaleS41, SheetStandardEnglishScaleS21, SheetStandardEnglishScaleS11, SheetStandardEnglishScaleS12, SheetStandardEnglishScaleS14, SheetStandardEnglishScaleS18, SheetStandardEnglishScaleCustom } |
the standard English drawing sheet scales More... | |
enum | SheetStandardMetricScale { SheetStandardMetricScaleS501, SheetStandardMetricScaleS201, SheetStandardMetricScaleS101, SheetStandardMetricScaleS51, SheetStandardMetricScaleS21, SheetStandardMetricScaleS11, SheetStandardMetricScaleS12, SheetStandardMetricScaleS15, SheetStandardMetricScaleS110, SheetStandardMetricScaleS120, SheetStandardMetricScaleS150, SheetStandardMetricScaleS1100, SheetStandardMetricScaleCustom } |
the standard Metric drawing sheet scales More... | |
enum | SheetUnits { SheetUnitsMetric, SheetUnitsEnglish } |
the drawing sheet units More... | |
Public Member Functions inherited from NXOpen::Drawings::DrawingSheetBuilder | |
bool | AutoStartBaseView () |
Returns the setting that controls whether or not the Add Base View command is automatically started after inserting a sheet that has no views on it. More... | |
bool | AutoStartViewCreation () |
Returns the setting that controls whether or not the Add View creation is automatically started after inserting a sheet that has no views on it. More... | |
NXOpen::Drawings::DrawingSheetBuilder::SheetBaseordrawingView | BaseordrawingView () |
Returns the option of base view or drawing view Created in NX7.5.0. More... | |
NXString | EnglishSheetTemplateLocation () |
Returns the location of the english drawing sheet template to be added to the part file Created in NX5.0.0. More... | |
double | Height () |
Returns the custom or standard height for the drawing sheet Created in NX5.0.0. More... | |
double | Length () |
Returns the custom or standard length to be used for the drawing to be created or edited. More... | |
NXString | MetricSheetTemplateLocation () |
Returns the location of the metric drawing sheet template to be added to the part file Created in NX5.0.0. More... | |
NXString | Name () |
Returns the name of the drawing sheet to be created or edited Created in NX5.0.0. More... | |
NXString | Number () |
Returns the number of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
NXOpen::Drawings::DrawingSheetBuilder::SheetOption | Option () |
Returns the option to be used to create the drawing sheet Created in NX5.0.0. More... | |
NXOpen::Drawings::DrawingSheetBuilder::SheetProjectionAngle | ProjectionAngle () |
Returns the projection_angle option Created in NX5.0.0. More... | |
NXString | Revision () |
Returns the revision of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
double | ScaleDenominator () |
Returns the denominator of a custom scale Created in NX5.0.0. More... | |
double | ScaleNumerator () |
Returns the numerator of a custom scale Created in NX5.0.0. More... | |
NXString | SecondaryNumber () |
Returns the secondary number of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
void | SetAutoStartBaseView (bool autoStartBaseView) |
Sets the setting that controls whether or not the Add Base View command is automatically started after inserting a sheet that has no views on it. More... | |
void | SetAutoStartViewCreation (bool autoStartViewCreation) |
Sets the setting that controls whether or not the Add View creation is automatically started after inserting a sheet that has no views on it. More... | |
void | SetBaseordrawingView (NXOpen::Drawings::DrawingSheetBuilder::SheetBaseordrawingView option) |
Sets the option of base view or drawing view Created in NX7.5.0. More... | |
void | SetEnglishSheetTemplateLocation (const NXString &englishSheetTemplateLocation) |
Sets the location of the english drawing sheet template to be added to the part file Created in NX5.0.0. More... | |
void | SetEnglishSheetTemplateLocation (const char *englishSheetTemplateLocation) |
Sets the location of the english drawing sheet template to be added to the part file Created in NX5.0.0. More... | |
void | SetHeight (double height) |
Sets the custom or standard height for the drawing sheet Created in NX5.0.0. More... | |
void | SetLength (double length) |
Sets the custom or standard length to be used for the drawing to be created or edited. More... | |
void | SetMetricSheetTemplateLocation (const NXString &metricSheetTemplateLocation) |
Sets the location of the metric drawing sheet template to be added to the part file Created in NX5.0.0. More... | |
void | SetMetricSheetTemplateLocation (const char *metricSheetTemplateLocation) |
Sets the location of the metric drawing sheet template to be added to the part file Created in NX5.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name of the drawing sheet to be created or edited Created in NX5.0.0. More... | |
void | SetName (const char *name) |
Sets the name of the drawing sheet to be created or edited Created in NX5.0.0. More... | |
void | SetNumber (const NXString &number) |
Sets the number of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
void | SetNumber (const char *number) |
Sets the number of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
void | SetOption (NXOpen::Drawings::DrawingSheetBuilder::SheetOption option) |
Sets the option to be used to create the drawing sheet Created in NX5.0.0. More... | |
void | SetProjectionAngle (NXOpen::Drawings::DrawingSheetBuilder::SheetProjectionAngle projectionAngle) |
Sets the projection_angle option Created in NX5.0.0. More... | |
void | SetRevision (const NXString &revision) |
Sets the revision of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
void | SetRevision (const char *revision) |
Sets the revision of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
void | SetScaleDenominator (double scaleDenominator) |
Sets the denominator of a custom scale Created in NX5.0.0. More... | |
void | SetScaleNumerator (double scaleNumerator) |
Sets the numerator of a custom scale Created in NX5.0.0. More... | |
void | SetSecondaryNumber (const NXString &secondaryNumber) |
Sets the secondary number of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
void | SetSecondaryNumber (const char *secondaryNumber) |
Sets the secondary number of the drawing sheet to be created or edited Created in NX8.0.0. More... | |
void | SetStandardEnglishScale (NXOpen::Drawings::DrawingSheetBuilder::SheetStandardEnglishScale englishScale) |
Sets the standard English drawing scale Created in NX5.0.0. More... | |
void | SetStandardMetricScale (NXOpen::Drawings::DrawingSheetBuilder::SheetStandardMetricScale metricScale) |
Sets the standard Metric drawing scale Created in NX5.0.0. More... | |
void | SetUnits (NXOpen::Drawings::DrawingSheetBuilder::SheetUnits units) |
Sets the units for the drawing sheet Created in NX5.0.0. More... | |
NXOpen::Drawings::DrawingSheetBuilder::SheetStandardEnglishScale | StandardEnglishScale () |
Returns the standard English drawing scale Created in NX5.0.0. More... | |
NXOpen::Drawings::DrawingSheetBuilder::SheetStandardMetricScale | StandardMetricScale () |
Returns the standard Metric drawing scale Created in NX5.0.0. More... | |
NXOpen::Drawings::DrawingSheetBuilder::SheetUnits | Units () |
Returns the units for the drawing sheet Created in NX5.0.0. More... | |
Represents a Builder for creating Layout2d::LayoutDrawingSheet s
To create a new instance of this class, use NXOpen::Layout2d::LayoutDrawingSheetCollection::CreateLayoutDrawingSheetBuilder
Created in NX12.0.0.