NX Open C++ Reference Guide
|
Represents a NXOpen::Layout2d::GeneralPreferencesBuilder This builder stores the general layout preferences. More...
Public Member Functions | |
void | SetShowLayoutOrigin (bool toggle) |
Sets the flag controling the visibility of layout origin symbols in the session Created in NX12.0.0. More... | |
bool | ShowLayoutOrigin () |
Returns the flag controling the visibility of layout origin symbols in the session Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Layout2d::GeneralPreferencesBuilder This builder stores the general layout preferences.
Created in NX12.0.0.
void NXOpen::Layout2d::GeneralPreferencesBuilder::SetShowLayoutOrigin | ( | bool | toggle | ) |
Sets the flag controling the visibility of layout origin symbols in the session
Created in NX12.0.0.
License requirements : nx_layout ("NX Layout")
toggle | toggle |
bool NXOpen::Layout2d::GeneralPreferencesBuilder::ShowLayoutOrigin | ( | ) |
Returns the flag controling the visibility of layout origin symbols in the session
Created in NX12.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.