NX Open C++ Reference Guide
|
Represents a Builder for export component 2D hierarchy
To create a new instance of this class, use NXOpen::Layout2d::ComponentCollection::CreateExportComponentHierarchyBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
bool | ChildComponentsForComponents () |
Returns the flag indicating whether to export child components for components Created in NX11.0.0. More... | |
bool | ChildComponentsForDefinitions () |
Returns the flag indicating whether to export child components for definitions Created in NX11.0.0. More... | |
bool | Contents () |
Returns the flag indicating whether to export contents for components Created in NX11.0.0. More... | |
bool | DefinitionReferenceProperties () |
Returns the flag indicating whether to export definition reference properties for components Created in NX11.0.0. More... | |
bool | Definitions () |
Returns the flag indicating whether to export definitions for components Created in NX11.0.0. More... | |
NXString | OutputFileName () |
Returns the selected output file Created in NX11.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | Selection () |
Returns the selected objects which may be of NXOpen::Layout2d::Component or NXOpen::Sketch type Created in NX11.0.0. More... | |
void | SetChildComponentsForComponents (bool childComponentsForComponents) |
Sets the flag indicating whether to export child components for components Created in NX11.0.0. More... | |
void | SetChildComponentsForDefinitions (bool childComponentsForDefinitions) |
Sets the flag indicating whether to export child components for definitions Created in NX11.0.0. More... | |
void | SetContents (bool contents) |
Sets the flag indicating whether to export contents for components Created in NX11.0.0. More... | |
void | SetDefinitionReferenceProperties (bool definitionReferenceProperties) |
Sets the flag indicating whether to export definition reference properties for components Created in NX11.0.0. More... | |
void | SetDefinitions (bool definitions) |
Sets the flag indicating whether to export definitions for components Created in NX11.0.0. More... | |
void | SetOutputFileName (const NXString &outputFileName) |
Sets the selected output file Created in NX11.0.0. More... | |
void | SetOutputFileName (const char *outputFileName) |
Sets the selected output file Created in NX11.0.0. More... | |
void | SetSoftwareProperties (bool softwareProperties) |
Sets the flag indicating whether to export software properties for components Created in NX11.0.0. More... | |
bool | SoftwareProperties () |
Returns the flag indicating whether to export software properties for components Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Builder for export component 2D hierarchy
To create a new instance of this class, use NXOpen::Layout2d::ComponentCollection::CreateExportComponentHierarchyBuilder
Created in NX11.0.0.
bool NXOpen::Layout2d::ExportComponentHierarchyBuilder::ChildComponentsForComponents | ( | ) |
Returns the flag indicating whether to export child components for components
Created in NX11.0.0.
License requirements : None
bool NXOpen::Layout2d::ExportComponentHierarchyBuilder::ChildComponentsForDefinitions | ( | ) |
Returns the flag indicating whether to export child components for definitions
Created in NX11.0.0.
License requirements : None
bool NXOpen::Layout2d::ExportComponentHierarchyBuilder::Contents | ( | ) |
Returns the flag indicating whether to export contents for components
Created in NX11.0.0.
License requirements : None
bool NXOpen::Layout2d::ExportComponentHierarchyBuilder::DefinitionReferenceProperties | ( | ) |
Returns the flag indicating whether to export definition reference properties for components
Created in NX11.0.0.
License requirements : None
bool NXOpen::Layout2d::ExportComponentHierarchyBuilder::Definitions | ( | ) |
Returns the flag indicating whether to export definitions for components
Created in NX11.0.0.
License requirements : None
NXString NXOpen::Layout2d::ExportComponentHierarchyBuilder::OutputFileName | ( | ) |
Returns the selected output file
Created in NX11.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Layout2d::ExportComponentHierarchyBuilder::Selection | ( | ) |
Returns the selected objects which may be of NXOpen::Layout2d::Component or NXOpen::Sketch type
Created in NX11.0.0.
License requirements : None
void NXOpen::Layout2d::ExportComponentHierarchyBuilder::SetChildComponentsForComponents | ( | bool | childComponentsForComponents | ) |
Sets the flag indicating whether to export child components for components
Created in NX11.0.0.
License requirements : nx_layout ("NX Layout")
childComponentsForComponents | childcomponentsforcomponents |
void NXOpen::Layout2d::ExportComponentHierarchyBuilder::SetChildComponentsForDefinitions | ( | bool | childComponentsForDefinitions | ) |
Sets the flag indicating whether to export child components for definitions
Created in NX11.0.0.
License requirements : nx_layout ("NX Layout")
childComponentsForDefinitions | childcomponentsfordefinitions |
void NXOpen::Layout2d::ExportComponentHierarchyBuilder::SetContents | ( | bool | contents | ) |
Sets the flag indicating whether to export contents for components
Created in NX11.0.0.
License requirements : nx_layout ("NX Layout")
contents | contents |
void NXOpen::Layout2d::ExportComponentHierarchyBuilder::SetDefinitionReferenceProperties | ( | bool | definitionReferenceProperties | ) |
Sets the flag indicating whether to export definition reference properties for components
Created in NX11.0.0.
License requirements : nx_layout ("NX Layout")
definitionReferenceProperties | definitionreferenceproperties |
void NXOpen::Layout2d::ExportComponentHierarchyBuilder::SetDefinitions | ( | bool | definitions | ) |
Sets the flag indicating whether to export definitions for components
Created in NX11.0.0.
License requirements : nx_layout ("NX Layout")
definitions | definitions |
void NXOpen::Layout2d::ExportComponentHierarchyBuilder::SetOutputFileName | ( | const NXString & | outputFileName | ) |
Sets the selected output file
Created in NX11.0.0.
License requirements : nx_layout ("NX Layout")
outputFileName | outputfilename |
void NXOpen::Layout2d::ExportComponentHierarchyBuilder::SetOutputFileName | ( | const char * | outputFileName | ) |
Sets the selected output file
Created in NX11.0.0.
License requirements : nx_layout ("NX Layout")
outputFileName | outputfilename |
void NXOpen::Layout2d::ExportComponentHierarchyBuilder::SetSoftwareProperties | ( | bool | softwareProperties | ) |
Sets the flag indicating whether to export software properties for components
Created in NX11.0.0.
License requirements : nx_layout ("NX Layout")
softwareProperties | softwareproperties |
bool NXOpen::Layout2d::ExportComponentHierarchyBuilder::SoftwareProperties | ( | ) |
Returns the flag indicating whether to export software properties for components
Created in NX11.0.0.
License requirements : None