NX Open C++ Reference Guide
|
Represents a Builder for Define 2D component functionality which will define a 2D Component and stores its definition in the Reuse Library
To create a new instance of this class, use NXOpen::Layout2d::ComponentCollection::CreateDefineComponentBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Point * | AnchorPoint () |
Returns the anchor point to define the 2D Component Created in NX10.0.0. More... | |
NXOpen::Layout2d::ComponentNameBuilder * | ComponentName () |
Returns the 2D Component Name defines the name for the new created definition Created in NX10.0.0. More... | |
NXOpen::SelectNXObjectList * | Contents () |
Returns the select objects to create a 2D Component definition Created in NX10.0.0. More... | |
NXOpen::Gateway::ImageCaptureBuilder * | ImageCapture () |
Returns the image capture builder used to create an image for the definition Created in NX10.0.0. More... | |
NXString | ImageName () |
Returns the 2D Component image name for the new created definition Created in NX10.0.0. More... | |
void | SetAnchorPoint (NXOpen::Point *anchorPoint) |
Sets the anchor point to define the 2D Component Created in NX10.0.0. More... | |
void | SetImageName (const NXString &imageName) |
Sets the 2D Component image name for the new created definition Created in NX10.0.0. More... | |
void | SetImageName (const char *imageName) |
Sets the 2D Component image name for the new created definition Created in NX10.0.0. More... | |
void | SetLocation (NXOpen::Layout2d::Layout2dDefinitionLocation locationType) |
Sets the location type of the component indicating local, native or team center Created in NX10.0.0. More... | |
void | SetPath (const NXString &path) |
Sets the path to store the 2D Component Created in NX10.0.0. More... | |
void | SetPath (const char *path) |
Sets the path to store the 2D Component Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Builder for Define 2D component functionality which will define a 2D Component and stores its definition in the Reuse Library
To create a new instance of this class, use NXOpen::Layout2d::ComponentCollection::CreateDefineComponentBuilder
Default values.
Property | Value |
---|---|
ImageCapture.CaptureMethod |
GraphicsArea |
ImageCapture.Format |
Bmp |
ImageCapture.Size |
Pixels64 |
Created in NX10.0.0.
NXOpen::Point* NXOpen::Layout2d::DefineComponentBuilder::AnchorPoint | ( | ) |
Returns the anchor point to define the 2D Component
Created in NX10.0.0.
License requirements : None
NXOpen::Layout2d::ComponentNameBuilder* NXOpen::Layout2d::DefineComponentBuilder::ComponentName | ( | ) |
Returns the 2D Component Name defines the name for the new created definition
Created in NX10.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Layout2d::DefineComponentBuilder::Contents | ( | ) |
Returns the select objects to create a 2D Component definition
Created in NX10.0.0.
License requirements : None
NXOpen::Gateway::ImageCaptureBuilder* NXOpen::Layout2d::DefineComponentBuilder::ImageCapture | ( | ) |
Returns the image capture builder used to create an image for the definition
Created in NX10.0.0.
License requirements : None
NXString NXOpen::Layout2d::DefineComponentBuilder::ImageName | ( | ) |
Returns the 2D Component image name for the new created definition
Created in NX10.0.0.
License requirements : None
void NXOpen::Layout2d::DefineComponentBuilder::SetAnchorPoint | ( | NXOpen::Point * | anchorPoint | ) |
Sets the anchor point to define the 2D Component
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
anchorPoint | anchorpoint |
void NXOpen::Layout2d::DefineComponentBuilder::SetImageName | ( | const NXString & | imageName | ) |
Sets the 2D Component image name for the new created definition
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
imageName | imagename |
void NXOpen::Layout2d::DefineComponentBuilder::SetImageName | ( | const char * | imageName | ) |
Sets the 2D Component image name for the new created definition
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
imageName | imagename |
void NXOpen::Layout2d::DefineComponentBuilder::SetLocation | ( | NXOpen::Layout2d::Layout2dDefinitionLocation | locationType | ) |
Sets the location type of the component indicating local, native or team center
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
locationType | locationtype |
void NXOpen::Layout2d::DefineComponentBuilder::SetPath | ( | const NXString & | path | ) |
Sets the path to store the 2D Component
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
path | location of component |
void NXOpen::Layout2d::DefineComponentBuilder::SetPath | ( | const char * | path | ) |
Sets the path to store the 2D Component
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
path | location of component |