NX Open C++ Reference Guide
|
This class creates interpart expressions from the source part to the current work part via the naming rule defined. More...
Public Types | |
enum | NamingRules { NamingRulesAddPrefix, NamingRulesAddSuffix, NamingRulesReplace, NamingRulesRenameWithIndex } |
This defines the naming rule used for the name of the expression created in the current work part. More... | |
Public Member Functions | |
NXString | BaseString () |
Returns the base string. More... | |
void | GetExpressions (std::vector< NXOpen::Expression * > &sourceExpressions, std::vector< NXString > &destinationNames) |
Get an array of source expressions. More... | |
NXOpen::InterpartExpressionsBuilder::NamingRules | NamingRule () |
Returns the naming rule. More... | |
NXString | ReplaceString () |
Returns the replace string. More... | |
void | SetBaseString (const NXString &baseString) |
Sets the base string. More... | |
void | SetBaseString (const char *baseString) |
Sets the base string. More... | |
void | SetExpressions (const std::vector< NXOpen::Expression * > &sourceExpressions, const std::vector< NXString > &destinationNames) |
Set an array of source expressions. More... | |
void | SetExpressionsFor4gd (NXOpen::Assemblies::Component *targetPartOcc, NXOpen::Assemblies::Component *sourcePartOcc, const std::vector< NXOpen::Expression * > &sourceExpressions, const std::vector< NXString > &destinationNames) |
Interface for 4gd Created in NX11.0.0. More... | |
void | SetNamingRule (NXOpen::InterpartExpressionsBuilder::NamingRules namingRule) |
Sets the naming rule. More... | |
void | SetReplaceString (const NXString &replaceString) |
Sets the replace string. More... | |
void | SetReplaceString (const char *replaceString) |
Sets the replace string. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class creates interpart expressions from the source part to the current work part via the naming rule defined.
To create a new instance of this class, use NXOpen::ExpressionCollection::CreateInterpartExpressionsBuilder
Default values.
Property | Value |
---|---|
NamingRule |
AddPrefix |
Created in NX8.5.0.
This defines the naming rule used for the name of the expression created in the current work part.
For example, if expression "x" is selected from source part "A" then you will get these expressions below created in the current work part for the following naming rules:
yx="A"x for AddPrifix with BaseString "y" xy="A"x for AddSuffix with BaseString "y" zz="A"x for Replace with BaseString "x" and ReplaceString "zz" y0="A"x for RenameWithIndex with BaseString "y"
Empty strings are also supported for the BaseString and ReplaceString.
Errors will be issued whenever a generated left hand side expression name has incorrect syntax, already exists in the current work part or the source expression is from the current work part.
Enumerator | |
---|---|
NamingRulesAddPrefix |
add prefix |
NamingRulesAddSuffix |
add suffix |
NamingRulesReplace |
replace |
NamingRulesRenameWithIndex |
rename with index |
NXString NXOpen::InterpartExpressionsBuilder::BaseString | ( | ) |
Returns the base string.
This string is used as the prefix for AddPrefix, the suffix for AddSuffix, the replaced string for Replace and the rename string for RenameWithIndex.
Created in NX8.5.0.
License requirements : None
void NXOpen::InterpartExpressionsBuilder::GetExpressions | ( | std::vector< NXOpen::Expression * > & | sourceExpressions, |
std::vector< NXString > & | destinationNames | ||
) |
Get an array of source expressions.
These are the source expressions to be referenced by the current work part. The destination names can be used to override the naming rule for a given source expression. This is a parallel array. Each source expression has an entry in this array for its destination name. If the associated destination name is the empty string then the naming rule will be used to generate the destination name for a given source expression otherwise the destination name itself will be used to name the new expression in the current work part.
Created in NX8.5.0.
License requirements : None
sourceExpressions | array of source expressions |
destinationNames | array of destination names |
NXOpen::InterpartExpressionsBuilder::NamingRules NXOpen::InterpartExpressionsBuilder::NamingRule | ( | ) |
Returns the naming rule.
This determines how the name of the expression in the current work part is constructed.
Created in NX8.5.0.
License requirements : None
NXString NXOpen::InterpartExpressionsBuilder::ReplaceString | ( | ) |
Returns the replace string.
This string replaces the BaseString for the Replace.
Created in NX8.5.0.
License requirements : None
void NXOpen::InterpartExpressionsBuilder::SetBaseString | ( | const NXString & | baseString | ) |
Sets the base string.
This string is used as the prefix for AddPrefix, the suffix for AddSuffix, the replaced string for Replace and the rename string for RenameWithIndex.
Created in NX8.5.0.
License requirements : None
baseString | basestring |
void NXOpen::InterpartExpressionsBuilder::SetBaseString | ( | const char * | baseString | ) |
Sets the base string.
This string is used as the prefix for AddPrefix, the suffix for AddSuffix, the replaced string for Replace and the rename string for RenameWithIndex.
Created in NX8.5.0.
License requirements : None
baseString | basestring |
void NXOpen::InterpartExpressionsBuilder::SetExpressions | ( | const std::vector< NXOpen::Expression * > & | sourceExpressions, |
const std::vector< NXString > & | destinationNames | ||
) |
Set an array of source expressions.
These are the source expressions to be referenced by the current work part. The destination names can be used to override the naming rule for a given source expression. This is a parallel array. Each source expression has an entry in this array for its destination name. If the associated destination name is the empty string then the naming rule will be used to generate the destination name for a given source expression otherwise the destination name itself will be used to name the new expression in the current work part.
Created in NX8.5.0.
License requirements : None
sourceExpressions | array of source expressions |
destinationNames | array of destination names |
void NXOpen::InterpartExpressionsBuilder::SetExpressionsFor4gd | ( | NXOpen::Assemblies::Component * | targetPartOcc, |
NXOpen::Assemblies::Component * | sourcePartOcc, | ||
const std::vector< NXOpen::Expression * > & | sourceExpressions, | ||
const std::vector< NXString > & | destinationNames | ||
) |
Interface for 4gd
Created in NX11.0.0.
License requirements : None
targetPartOcc | Target part occurrence |
sourcePartOcc | Source part occurrence |
sourceExpressions | array of source expressions |
destinationNames | array of destination names |
void NXOpen::InterpartExpressionsBuilder::SetNamingRule | ( | NXOpen::InterpartExpressionsBuilder::NamingRules | namingRule | ) |
Sets the naming rule.
This determines how the name of the expression in the current work part is constructed.
Created in NX8.5.0.
License requirements : None
namingRule | namingrule |
void NXOpen::InterpartExpressionsBuilder::SetReplaceString | ( | const NXString & | replaceString | ) |
Sets the replace string.
This string replaces the BaseString for the Replace.
Created in NX8.5.0.
License requirements : None
replaceString | replacestring |
void NXOpen::InterpartExpressionsBuilder::SetReplaceString | ( | const char * | replaceString | ) |
Sets the replace string.
This string replaces the BaseString for the Replace.
Created in NX8.5.0.
License requirements : None
replaceString | replacestring |