NX Open C++ Reference Guide
|
Represents a class that provides methods for displaying information about part history, interpart parents and children, features, points, and other NX Objects. More...
Public Types | |
enum | DisplayFeatureType { DisplayFeatureTypeAll, DisplayFeatureTypeExpressions, DisplayFeatureTypeParameters, DisplayFeatureTypeDependencies, DisplayFeatureTypeFeaturesInBody, DisplayFeatureTypeRelatedObject } |
Describes type of information displayed into listing window device. More... | |
Public Member Functions | |
void | DisplayCamObjectsDetails (const std::vector< NXOpen::NXObject * > &selectedObjects) |
Display details of cam objects Created in NX4.0.0. More... | |
void | DisplayFeatureDetails (NXOpen::Features::Feature *feature, NXOpen::Information::DisplayFeatureType type) |
Displays relevant information about features created while generating a 3-D model in the NXOpen::ListingWindow . More... | |
void | DisplayInterpartChildren (NXOpen::Part *part) |
Displays names of interpart children(part files having interlinked geometry) in the NXOpen::ListingWindow . More... | |
void | DisplayInterpartParents (NXOpen::Part *part) |
Displays names of interpart parents(part files having interlinked geometry) in the NXOpen::ListingWindow . More... | |
void | DisplayObjectsDetails (const std::vector< NXOpen::NXObject * > &selectedObjects) |
Displays information about geometric objects in the NXOpen::ListingWindow . More... | |
void | DisplayPartHistory (NXOpen::BasePart *part) |
Displays the NXOpen::ListingWindow with a part's save history. More... | |
void | DisplayPointDetails (NXOpen::Point *point) |
Obtains the absolute and work coordinates of an explicit or implicit point and displays information in the NXOpen::ListingWindow device. More... | |
void | DisplayPointDetails (const NXOpen::Point3d &absolutePointCoordinates) |
Displays the absolute and work coordinates of a point in the NXOpen::ListingWindow device. More... | |
void | DisplayProdIntObjectsDetails (const std::vector< NXOpen::NXObject * > &selectedObjects, int startCounter) |
Display details of product interface objects Created in NX5.0.0. More... | |
void | DisplayUpdateStatusReport (NXOpen::Part *part) |
Displays status of all the features that failed to update in the NXOpen::ListingWindow . More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a class that provides methods for displaying information about part history, interpart parents and children, features, points, and other NX Objects.
To obtain an instance of this class, refer to NXOpen::Session
Created in NX3.0.0.
Describes type of information displayed into listing window device.
void NXOpen::Information::DisplayCamObjectsDetails | ( | const std::vector< NXOpen::NXObject * > & | selectedObjects | ) |
Display details of cam objects
Created in NX4.0.0.
License requirements : None
selectedObjects | Array of objects for which the information is to be displayed |
void NXOpen::Information::DisplayFeatureDetails | ( | NXOpen::Features::Feature * | feature, |
NXOpen::Information::DisplayFeatureType | type | ||
) |
Displays relevant information about features created while generating a 3-D model in the NXOpen::ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen::ListingWindow::SelectDevice for more information.
Created in NX3.0.0.
License requirements : None
feature | Feature object |
type | Type of information to display |
void NXOpen::Information::DisplayInterpartChildren | ( | NXOpen::Part * | part | ) |
Displays names of interpart children(part files having interlinked geometry) in the NXOpen::ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen::ListingWindow::SelectDevice for more information.
Created in NX3.0.0.
License requirements : None
part | Part object |
void NXOpen::Information::DisplayInterpartParents | ( | NXOpen::Part * | part | ) |
Displays names of interpart parents(part files having interlinked geometry) in the NXOpen::ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen::ListingWindow::SelectDevice for more information.
Created in NX3.0.0.
License requirements : None
part | Part object |
void NXOpen::Information::DisplayObjectsDetails | ( | const std::vector< NXOpen::NXObject * > & | selectedObjects | ) |
Displays information about geometric objects in the NXOpen::ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen::ListingWindow::SelectDevice for more information.
Created in NX3.0.0.
License requirements : None
selectedObjects | Array of objects for which the information is to be displayed |
void NXOpen::Information::DisplayPartHistory | ( | NXOpen::BasePart * | part | ) |
Displays the NXOpen::ListingWindow with a part's save history.
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen::ListingWindow::SelectDevice for more information.
Created in NX3.0.0.
License requirements : None
part | Part Object |
void NXOpen::Information::DisplayPointDetails | ( | NXOpen::Point * | point | ) |
Obtains the absolute and work coordinates of an explicit or implicit point and displays information in the NXOpen::ListingWindow device.
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen::ListingWindow::SelectDevice for more information.
Created in NX3.0.0.
License requirements : None
point | Point Object |
void NXOpen::Information::DisplayPointDetails | ( | const NXOpen::Point3d & | absolutePointCoordinates | ) |
Displays the absolute and work coordinates of a point in the NXOpen::ListingWindow device.
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen::ListingWindow::SelectDevice for more information.
Created in NX3.0.5.
License requirements : None
absolutePointCoordinates | Absolute coordinates of a point |
void NXOpen::Information::DisplayProdIntObjectsDetails | ( | const std::vector< NXOpen::NXObject * > & | selectedObjects, |
int | startCounter | ||
) |
Display details of product interface objects
Created in NX5.0.0.
License requirements : None
selectedObjects | product interface objects |
startCounter | start counter for object # |
void NXOpen::Information::DisplayUpdateStatusReport | ( | NXOpen::Part * | part | ) |
Displays status of all the features that failed to update in the NXOpen::ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen::ListingWindow::SelectDevice for more information.
Created in NX3.0.0.
License requirements : None
part | Part object |
tag_t NXOpen::Information::Tag | ( | ) | const |
Returns the tag of this object.