NX Open C++ Reference Guide
|
This class provides ability to create a transition(bridge) curve between two adjacent setback curves. More...
Public Types | |
enum | TangentDirections { TangentDirectionsRail, TangentDirectionsLimit } |
Tangent direction options. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::TransitionCurveBuilder::TangentDirections | EndTangentDirection () |
Returns the end tangent direction Created in NX9.0.0. More... | |
NXOpen::Expression * | EndTangentMagnitude () |
Returns the end tangent magnitude Created in NX9.0.0. More... | |
void | SetEndTangentDirection (NXOpen::GeometricUtilities::TransitionCurveBuilder::TangentDirections direction) |
Sets the end tangent direction Created in NX9.0.0. More... | |
void | SetStartTangentDirection (NXOpen::GeometricUtilities::TransitionCurveBuilder::TangentDirections direction) |
Sets the start tangent direction Created in NX9.0.0. More... | |
NXOpen::GeometricUtilities::TransitionCurveBuilder::TangentDirections | StartTangentDirection () |
Returns the start tangent direction Created in NX9.0.0. More... | |
NXOpen::Expression * | StartTangentMagnitude () |
Returns the start tangent magnitude Created in NX9.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class provides ability to create a transition(bridge) curve between two adjacent setback curves.
To create a new instance of this class, use NXOpen::Part::CreateEmptyTransitionCurveBuilder
Created in NX9.0.0.
NXOpen::GeometricUtilities::TransitionCurveBuilder::TangentDirections NXOpen::GeometricUtilities::TransitionCurveBuilder::EndTangentDirection | ( | ) |
Returns the end tangent direction
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::TransitionCurveBuilder::EndTangentMagnitude | ( | ) |
Returns the end tangent magnitude
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricUtilities::TransitionCurveBuilder::SetEndTangentDirection | ( | NXOpen::GeometricUtilities::TransitionCurveBuilder::TangentDirections | direction | ) |
Sets the end tangent direction
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
direction | direction |
void NXOpen::GeometricUtilities::TransitionCurveBuilder::SetStartTangentDirection | ( | NXOpen::GeometricUtilities::TransitionCurveBuilder::TangentDirections | direction | ) |
Sets the start tangent direction
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
direction | direction |
NXOpen::GeometricUtilities::TransitionCurveBuilder::TangentDirections NXOpen::GeometricUtilities::TransitionCurveBuilder::StartTangentDirection | ( | ) |
Returns the start tangent direction
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::TransitionCurveBuilder::StartTangentMagnitude | ( | ) |
Returns the start tangent magnitude
Created in NX9.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.