NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::SnipIntoPatchesBuilder builder. More...
Public Member Functions | |
void | CreateRegionsPreview (NXOpen::Face *targetFace, const std::vector< NXOpen::Curve * > &allCurves) |
Create region preview Created in NX9.0.0. More... | |
void | DeleteExtractFace (NXOpen::Face *extractFace) |
Delete the extracted face Created in NX9.0.0. More... | |
void | DeleteInternalPatch (NXOpen::Face *targetFace, const std::vector< NXOpen::Curve * > &allCurves) |
Delete internal patch from the selected surface Created in NX9.0.0. More... | |
void | DeleteIsoCurve (const std::vector< NXOpen::Curve * > &allCurves) |
Delete the isoparametric curve generated on the selected surface Created in NX9.0.0. More... | |
NXOpen::SelectFace * | Face () |
Returns the face to snip into patches Created in NX9.0.0. More... | |
NXOpen::Face * | GetExtractFace () |
Get extracted face. More... | |
void | GetIsoCurves (NXOpen::Face *targetFace, std::vector< NXOpen::Curve * > &allCurves) |
Get the generated isoparametric curves on the selected surface Created in NX9.0.0. More... | |
bool | HideOriginal () |
Returns the option indicating to hide or show the original. More... | |
NXOpen::RegionPointList * | Region () |
Returns the region to delete from the surface Created in NX9.0.0. More... | |
void | SetHideOriginal (bool hideOriginal) |
Sets the option indicating to hide or show the original. More... | |
void | SnipSurfaceIntoPatches (NXOpen::Face *targetFace) |
Snip the selected surface into patches Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::SnipIntoPatchesBuilder builder.
No object is returned by this builder.
To create a new instance of this class, use NXOpen::GeometricUtilities::CAMDataPrepManager::CreateSnipIntoPatchesBuilder
Default values.
Property | Value |
---|---|
HideOriginal |
0 |
Created in NX9.0.0.
void NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::CreateRegionsPreview | ( | NXOpen::Face * | targetFace, |
const std::vector< NXOpen::Curve * > & | allCurves | ||
) |
Create region preview
Created in NX9.0.0.
License requirements : None
targetFace | targetface |
allCurves | allcurves |
void NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::DeleteExtractFace | ( | NXOpen::Face * | extractFace | ) |
Delete the extracted face
Created in NX9.0.0.
License requirements : None
extractFace | extractface |
void NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::DeleteInternalPatch | ( | NXOpen::Face * | targetFace, |
const std::vector< NXOpen::Curve * > & | allCurves | ||
) |
Delete internal patch from the selected surface
Created in NX9.0.0.
License requirements : None
targetFace | targetface |
allCurves | allcurves |
void NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::DeleteIsoCurve | ( | const std::vector< NXOpen::Curve * > & | allCurves | ) |
Delete the isoparametric curve generated on the selected surface
Created in NX9.0.0.
License requirements : None
allCurves | allcurves |
NXOpen::SelectFace* NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::Face | ( | ) |
Returns the face to snip into patches
Created in NX9.0.0.
License requirements : None
NXOpen::Face* NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::GetExtractFace | ( | ) |
Get extracted face.
void NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::GetIsoCurves | ( | NXOpen::Face * | targetFace, |
std::vector< NXOpen::Curve * > & | allCurves | ||
) |
Get the generated isoparametric curves on the selected surface
Created in NX9.0.0.
License requirements : None
targetFace | targetface |
allCurves | allcurves |
bool NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::HideOriginal | ( | ) |
Returns the option indicating to hide or show the original.
If True it is hidden,else it is shown
Created in NX9.0.0.
License requirements : None
NXOpen::RegionPointList* NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::Region | ( | ) |
Returns the region to delete from the surface
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::SetHideOriginal | ( | bool | hideOriginal | ) |
Sets the option indicating to hide or show the original.
If True it is hidden,else it is shown
Created in NX9.0.0.
License requirements : nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
hideOriginal | hideoriginal |
void NXOpen::GeometricUtilities::SnipIntoPatchesBuilder::SnipSurfaceIntoPatches | ( | NXOpen::Face * | targetFace | ) |
Snip the selected surface into patches
Created in NX9.0.0.
License requirements : None
targetFace | targetface |