NX Open C++ Reference Guide
|
the reference pattern definition. More...
Public Member Functions | |
NXOpen::SelectNXObject * | ReferencedPattern () |
Returns the referenced pattern object. More... | |
void | ResetBaseInstance () |
Reset the base instance indices to an "undefined" state. More... | |
void | SetBaseInstance (int firstIndex, int secondIndex) |
Set the base instance Created in NX8.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
the reference pattern definition.
Created in NX8.0.0.
NXOpen::SelectNXObject* NXOpen::GeometricUtilities::ReferencePattern::ReferencedPattern | ( | ) |
Returns the referenced pattern object.
Created in NX8.0.0.
License requirements : None
void NXOpen::GeometricUtilities::ReferencePattern::ResetBaseInstance | ( | ) |
Reset the base instance indices to an "undefined" state.
The base instance will be reset so that the indices do not correspond to indices from any instance of the referenced pattern selected. The base instance indices must be set after this call before commit.
Created in NX8.0.0.
License requirements : None
void NXOpen::GeometricUtilities::ReferencePattern::SetBaseInstance | ( | int | firstIndex, |
int | secondIndex | ||
) |
Set the base instance
Created in NX8.0.0.
License requirements : None
firstIndex | firstindex |
secondIndex | secondindex |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.