NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::QuadrilateralFrameBuilder
Created in NX6.0.0.
More...
Public Types | |
enum | Subtypes { SubtypesArbitrary, SubtypesParallelogram, SubtypesRectangle, SubtypesSquare } |
Represents the quadrialteral frame subtypes. More... | |
Public Types inherited from NXOpen::GeometricUtilities::ShapeFrameBuilder | |
enum | AnchorAttachmentType { AnchorAttachmentTypeNone, AnchorAttachmentTypeCenter, AnchorAttachmentTypeVertex1, AnchorAttachmentTypeVertex2, AnchorAttachmentTypeVertex3, AnchorAttachmentTypeVertex4 } |
Represents the anchor attachment type. More... | |
Public Member Functions | |
void | SetSubtype (NXOpen::GeometricUtilities::QuadrilateralFrameBuilder::Subtypes subtype) |
Sets the subtype Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::QuadrilateralFrameBuilder::Subtypes | Subtype () |
Returns the subtype Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::GeometricUtilities::ShapeFrameBuilder | |
NXOpen::GeometricUtilities::AnchorLocatorBuilder * | Anchor () |
Returns the anchor of the frame Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::ShapeFrameBuilder::AnchorAttachmentType | AnchorAttachment () |
Returns the anchor attachment Created in NX6.0.0. More... | |
NXOpen::Point2d | GetMidpointCoords (int index) |
Gets the coordinates of the i-th midpoint of the frame with respect to the plane. More... | |
NXOpen::Point2d | GetVertexCoords (int index) |
Gets the coordinates of the i-th vertex of the frame with respect to the plane. More... | |
int | NumberVertices () |
Returns the number of vertices of the frame Created in NX6.0.0. More... | |
void | SetAnchorAttachment (NXOpen::GeometricUtilities::ShapeFrameBuilder::AnchorAttachmentType anchorAttachment) |
Sets the anchor attachment Created in NX6.0.0. More... | |
void | SetMidpointCoords (int index, const NXOpen::Point2d &coords) |
Sets the coordinates of the i-th midpoint of the frame with respect to the plane Created in NX6.0.0. More... | |
void | SetVertexCoords (int index, const NXOpen::Point2d &coords) |
Sets the coordinates of the i-th vertex of the frame with respect to the plane Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::QuadrilateralFrameBuilder
Created in NX6.0.0.
void NXOpen::GeometricUtilities::QuadrilateralFrameBuilder::SetSubtype | ( | NXOpen::GeometricUtilities::QuadrilateralFrameBuilder::Subtypes | subtype | ) |
Sets the subtype
Created in NX6.0.0.
License requirements : None
subtype | subtype |
NXOpen::GeometricUtilities::QuadrilateralFrameBuilder::Subtypes NXOpen::GeometricUtilities::QuadrilateralFrameBuilder::Subtype | ( | ) |
Returns the subtype
Created in NX6.0.0.
License requirements : None